Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MM301WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1070 lbf4750 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC301WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 950 lbf4230 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM301WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1040 lbf4600 N | Ce - Dynamic Radial Rating (per row) N/A 2420 lbf10800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC301WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 920 lbf4090 N | Ce - Dynamic Radial Rating (per row) N/A 2420 lbf10800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM301WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1070 lbf4750 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC301WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 950 lbf4230 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM301WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1040 lbf4600 N | Ce - Dynamic Radial Rating (per row) N/A 2420 lbf10800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC301WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 920 lbf4090 N | Ce - Dynamic Radial Rating (per row) N/A 2420 lbf10800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV9302WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.276 in7 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 530 lbf2370 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC9302WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.276 in7 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV9302WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.276 in7 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 510 lbf2280 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC9302WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.276 in7 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9302WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.276 in7 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 530 lbf2370 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC9302WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.276 in7 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9302WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.276 in7 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 510 lbf2280 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC9302WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.276 in7 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV9302WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 530 lbf2370 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC9302WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV9302WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 510 lbf2280 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC9302WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9302WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 530 lbf2370 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC9302WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9302WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 510 lbf2280 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC9302WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV9302WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 530 lbf2370 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |