Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9302WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 510 lbf2280 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC9302WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9302WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 530 lbf2370 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC9302WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9302WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 510 lbf2280 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC9302WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV9302WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 530 lbf2370 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC9302WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV9302WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 510 lbf2280 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC9302WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9302WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 530 lbf2370 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC9302WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9302WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 510 lbf2280 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC9302WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV9302WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 530 lbf2370 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC9302WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV9302WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 510 lbf2280 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC9302WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9302WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 530 lbf2370 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC9302WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9302WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 510 lbf2280 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC9302WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV9302WICRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.276 in7 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 530 lbf2370 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC9302WICRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.276 in7 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV9302WICRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.276 in7 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 510 lbf2280 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |