Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9302HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9302HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9302HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9302HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9302HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9302HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9302HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9302HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9302HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9302WICRDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 3.8976 in99 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 510 lbf2280 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9302HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |