Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9102HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9102HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9102HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9102HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9102HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9102HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9102HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9102HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9102HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9102HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9102HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9102HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9102HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9102HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9102HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9102HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9102HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9102HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9102HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9102HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9102HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9102HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9102HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9102HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9102HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |