Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC202WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 900 lbf4010 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV202WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 980 lbf4400 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC202WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM202WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1010 lbf4500 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC202WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 900 lbf4010 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC202WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM202WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 980 lbf4400 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV202WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1010 lbf4500 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC202WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 900 lbf4010 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV202WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 980 lbf4400 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC202WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM202WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1010 lbf4500 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC202WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 900 lbf4010 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC202WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM202WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 980 lbf4400 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV202WICRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1010 lbf4500 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC202WICRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 900 lbf4010 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV202WICRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 980 lbf4400 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC202WICRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM202WICRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1010 lbf4500 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC202WICRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 900 lbf4010 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC202WICRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM202WICRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 980 lbf4400 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV202WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1010 lbf4500 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC202WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 900 lbf4010 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |