COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1301 - 1325 of 13198 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Quadruplex N/A 15 mm N/A 1.3780 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.3780 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.3780 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.3780 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.3780 in35 mm N/A 0.433 in11 mm N/A 0.866 in22 mm N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.3780 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.3780 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.3780 in35 mm N/A 0.433 in11 mm N/A 0.866 in22 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.3780 in35 mm N/A 0.433 in11 mm N/A 0.866 in22 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.3780 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.3780 in35 mm N/A 0.4331 in11 mm N/A 0.3937 in10 mm N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
1301 - 1325 of 13198 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »