Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MM302WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1270 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC302WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1120 lbf5000 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM302WICRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5810 N | Ce - Dynamic Radial Rating (per row) N/A 2700 lbf12900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC302WICRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1160 lbf5170 N | Ce - Dynamic Radial Rating (per row) N/A 2700 lbf12900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM302WICRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1270 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC302WICRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1120 lbf5000 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM302WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5810 N | Ce - Dynamic Radial Rating (per row) N/A 2700 lbf12900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC302WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1160 lbf5170 N | Ce - Dynamic Radial Rating (per row) N/A 2700 lbf12900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM302WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1270 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC302WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1120 lbf5000 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM302WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5810 N | Ce - Dynamic Radial Rating (per row) N/A 2700 lbf12900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC302WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1160 lbf5170 N | Ce - Dynamic Radial Rating (per row) N/A 2700 lbf12900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM302WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1270 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC302WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1120 lbf5000 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM302WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5810 N | Ce - Dynamic Radial Rating (per row) N/A 2700 lbf12900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC302WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1160 lbf5170 N | Ce - Dynamic Radial Rating (per row) N/A 2700 lbf12900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM302WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1270 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC302WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1120 lbf5000 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM302WICRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5810 N | Ce - Dynamic Radial Rating (per row) N/A 2700 lbf12900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC302WICRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1160 lbf5170 N | Ce - Dynamic Radial Rating (per row) N/A 2700 lbf12900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM302WICRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1270 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC302WICRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1120 lbf5000 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM302WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5810 N | Ce - Dynamic Radial Rating (per row) N/A 2700 lbf12900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC302WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1160 lbf5170 N | Ce - Dynamic Radial Rating (per row) N/A 2700 lbf12900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM302WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1270 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |