Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9300HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9300HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9300HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9300HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9300HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9300HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9300HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9300HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9300HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9300HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9300HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9300HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9300HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 1.378 in35 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9300HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9300HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9300HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9300HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9300HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9300HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9300HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9300HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9300HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9300HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9300HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9300HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |