Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9303HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9303HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9303HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9303HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9303HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9303HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9303HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9303HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9303HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9303HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9303HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9303HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 540 lbf2380 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9303HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 540 lbf2380 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9303HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 540 lbf2380 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9303HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 540 lbf2380 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9303HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 540 lbf2380 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9303HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 540 lbf2380 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9303HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 540 lbf2380 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9303HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 540 lbf2380 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9303HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 540 lbf2380 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9303HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 540 lbf2380 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9303HXVVTUMFS637 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 540 lbf2380 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9303HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 540 lbf2380 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9303HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 540 lbf2380 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9303HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 540 lbf2380 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |