COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1501 - 1525 of 13198 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 1.1024 in28 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 1.1024 in28 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 1.1024 in28 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 0.2756 in7 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 0.2756 in7 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 0.8268 in21 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 0.8268 in21 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
1501 - 1525 of 13198 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »