Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9103WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 770 lbf3400 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC9103WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV9103WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 750 lbf3300 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC9103WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 670 lbf2970 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9103WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 770 lbf3400 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC9103WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9103WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 750 lbf3300 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC9103WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 670 lbf2970 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV9103WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 770 lbf3400 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC9103WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV9103WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 750 lbf3300 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC9103WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 670 lbf2970 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9103WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 770 lbf3400 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC9103WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9103WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 750 lbf3300 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC9103WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 670 lbf2970 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV9103WICRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.394 in10 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 770 lbf3400 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC9103WICRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.394 in10 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV9103WICRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.394 in10 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 750 lbf3300 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC9103WICRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.394 in10 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 670 lbf2970 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9103WICRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.394 in10 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 770 lbf3400 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC9103WICRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.394 in10 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9103WICRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.394 in10 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 750 lbf3300 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC9103WICRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.394 in10 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 670 lbf2970 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV9103WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 770 lbf3400 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |