Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9103HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9103HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9103HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9103HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9103HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9103HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9103HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9103HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9103HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9103WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9103WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV99103WNCRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 685 lbf3030 N | Ce - Dynamic Radial Rating (per row) N/A 1530 lbf6800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9103HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 670 lbf2970 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |