Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC203WICRSUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1120 lbf5000 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM203WICRSUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1270 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV203WICRSUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5900 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC203WICRSUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1160 lbf5170 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV203WICRSUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1270 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC203WICRSUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1120 lbf5000 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM203WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5900 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC203WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1160 lbf5170 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC203WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1120 lbf5000 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM203WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1270 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV203WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5900 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC203WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1160 lbf5170 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV203WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1270 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC203WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1120 lbf5000 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM203WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5900 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC203WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1160 lbf5170 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC203WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1120 lbf5000 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM203WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1270 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV203WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5900 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC203WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1160 lbf5170 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV203WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1270 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC203WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1120 lbf5000 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM203WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5900 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC203WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1160 lbf5170 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC203WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1120 lbf5000 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |