Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9100HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 436 lbf1960 N | Ce - Dynamic Radial Rating (per row) N/A 1210 lbf5410 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 436 lbf1960 N | Ce - Dynamic Radial Rating (per row) N/A 1210 lbf5410 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 436 lbf1960 N | Ce - Dynamic Radial Rating (per row) N/A 1210 lbf5410 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 436 lbf1960 N | Ce - Dynamic Radial Rating (per row) N/A 1210 lbf5410 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 436 lbf1960 N | Ce - Dynamic Radial Rating (per row) N/A 1210 lbf5410 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 436 lbf1960 N | Ce - Dynamic Radial Rating (per row) N/A 1210 lbf5410 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 436 lbf1960 N | Ce - Dynamic Radial Rating (per row) N/A 1210 lbf5410 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |