Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9304WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1020 lbf4560 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC9304WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9304WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 920 lbf4360 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC9304WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9304WI DUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 920 lbf4360 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9304WI DUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 920 lbf4360 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC9304WI DUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9304WI SUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1020 lbf4560 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9304WI DUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1020 lbf4560 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9304WI DUH | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1020 lbf4560 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9104HXCRDUX | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9104HXCRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9104HXCRSUX | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9104HXCRTUX | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9104HXCRDUX | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9104HXCRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9104HXCRSUX | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9104HXCRTUX | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9104HXCRDUX | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9104HXCRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9104HXCRSUX | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9104HXCRTUX | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9104HXCRDUX | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9104HXCRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9104HXCRSUX | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |