COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2026 - 2050 of 13198 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.1811 in30 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
2026 - 2050 of 13198 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »