Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9104WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV9104WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1350 lbf6010 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC9104WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV9104WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5700 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC9104WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9104WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1350 lbf6010 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC9104WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9104WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5700 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC9104WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV9104WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1350 lbf6010 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC9104WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV9104WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5700 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC9104WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9104WI TUM | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5700 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9104WIDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1350 lbf6010 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9104WI | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1350 lbf6010 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 7004C-T-P4S | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1350 lbf6010 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9104WICRD | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1350 lbf6010 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM204WICRSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC204WICRSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1610 lbf7160 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC204WICRSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1550 lbf6900 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM204WICRSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV204WICRSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV204WICRSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC204WICRSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1610 lbf7160 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |