Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MM304WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2200 lbf10000 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC304WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2000 lbf8900 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM304WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2160 lbf9650 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC304WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1930 lbf8590 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM304WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2200 lbf10000 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC304WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2000 lbf8900 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM304WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2160 lbf9650 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC304WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1930 lbf8590 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM304WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2200 lbf10000 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC304WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2000 lbf8900 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM304WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2160 lbf9650 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC304WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1930 lbf8590 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM304WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 0.591 in15 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2200 lbf10000 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC304WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 0.591 in15 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2000 lbf8900 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM304WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 0.591 in15 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2160 lbf9650 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC304WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 0.591 in15 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1930 lbf8590 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM304WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2200 lbf10000 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC304WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2000 lbf8900 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM304WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2160 lbf9650 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC304WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1930 lbf8590 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM304WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2200 lbf10000 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC304WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2000 lbf8900 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM304WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2160 lbf9650 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC304WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1930 lbf8590 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM304WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2200 lbf10000 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |