COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2351 - 2375 of 13198 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
2351 - 2375 of 13198 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »