Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
3MM306WICRSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21500 N4820 lbf | Ce - Dynamic Radial Rating (per row) N/A 39900 N8960 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC306WICRSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4290 lbf | Ce - Dynamic Radial Rating (per row) N/A 39900 N8960 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM306WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22200 N4990 lbf | Ce - Dynamic Radial Rating (per row) N/A 34120 N9270 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC306WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19800 N4440 lbf | Ce - Dynamic Radial Rating (per row) N/A 34120 N9270 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM306WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21500 N4820 lbf | Ce - Dynamic Radial Rating (per row) N/A 39900 N8960 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC306WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4290 lbf | Ce - Dynamic Radial Rating (per row) N/A 39900 N8960 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM306WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22200 N4990 lbf | Ce - Dynamic Radial Rating (per row) N/A 34120 N9270 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC306WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19800 N4440 lbf | Ce - Dynamic Radial Rating (per row) N/A 34120 N9270 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM306WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21500 N4820 lbf | Ce - Dynamic Radial Rating (per row) N/A 39900 N8960 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC306WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4290 lbf | Ce - Dynamic Radial Rating (per row) N/A 39900 N8960 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM306WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22200 N4990 lbf | Ce - Dynamic Radial Rating (per row) N/A 34120 N9270 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC306WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19800 N4440 lbf | Ce - Dynamic Radial Rating (per row) N/A 34120 N9270 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM306WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21500 N4820 lbf | Ce - Dynamic Radial Rating (per row) N/A 39900 N8960 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC306WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4290 lbf | Ce - Dynamic Radial Rating (per row) N/A 39900 N8960 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM306WICRSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22200 N4990 lbf | Ce - Dynamic Radial Rating (per row) N/A 34120 N9270 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC306WICRSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19800 N4440 lbf | Ce - Dynamic Radial Rating (per row) N/A 34120 N9270 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM306WICRSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21500 N4820 lbf | Ce - Dynamic Radial Rating (per row) N/A 39900 N8960 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC306WICRSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4290 lbf | Ce - Dynamic Radial Rating (per row) N/A 39900 N8960 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM306WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22200 N4990 lbf | Ce - Dynamic Radial Rating (per row) N/A 34120 N9270 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC306WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19800 N4440 lbf | Ce - Dynamic Radial Rating (per row) N/A 34120 N9270 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM306WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21500 N4820 lbf | Ce - Dynamic Radial Rating (per row) N/A 39900 N8960 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC306WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4290 lbf | Ce - Dynamic Radial Rating (per row) N/A 39900 N8960 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM306WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22200 N4990 lbf | Ce - Dynamic Radial Rating (per row) N/A 34120 N9270 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC306WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19800 N4440 lbf | Ce - Dynamic Radial Rating (per row) N/A 34120 N9270 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM306WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21500 N4820 lbf | Ce - Dynamic Radial Rating (per row) N/A 39900 N8960 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |