3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Clear
Filter
d - Bore (mm)
d - Bore (in)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Ce - Dynamic Radial Rating (N)
Ce - Dynamic Radial Rating (lbf)
Limiting Speed (Grease) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Ce - Dynamic Radial Rating |
C0 - Static Radial Rating |
Limiting Speed (Grease) |
Limiting Speed (Oil) |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
MM9301K | N/A 12.00 mm0.4724 in | N/A 24.000 mm0.9449 in | N/A 6.00 mm0.2362 in | N/A 3700 N830 lbf | N/A 1610 N360 lbf | N/A | N/A | N/A STEEL | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MM9101K | N/A 12.00 mm0.4724 in | N/A 28.00 mm1.1024 in | N/A 8.00 mm0.3150 in | N/A 5670 N1280 lbf | N/A 2400 N540 lbf | N/A 52800 rpm | N/A 105600 rpm | N/A STEEL | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MMC9101K | N/A 12.00 mm0.4724 in | N/A 28.00 mm1.1024 in | N/A 8.00 mm0.3150 in | N/A 5670 N1280 lbf | N/A 2130 N480 lbf | N/A 63400 rpm | N/A 126800 rpm | N/A Ceramic | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MM201K | N/A 12.00 mm0.4724 in | N/A 32.00 mm1.2598 in | N/A 10.00 mm0.3937 in | N/A 7550 N1700 lbf | N/A 3000 N680 lbf | N/A 52200 rpm | N/A 104400 rpm | N/A STEEL | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MMC201K | N/A 12.00 mm0.4724 in | N/A 32.00 mm1.2598 in | N/A 10.00 mm0.3937 in | N/A 7550 N1700 lbf | N/A 2710 N610 lbf | N/A 62600 rpm | N/A 125200 rpm | N/A Ceramic | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MM9302K | N/A 15.00 mm0.5906 in | N/A 28.00 mm1.1024 in | N/A 7.00 mm0.2756 in | N/A 3950 N890 lbf | N/A 1890 N420 lbf | N/A | N/A | N/A STEEL | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MM202K | N/A 15.00 mm0.5906 in | N/A 35.00 mm1.3780 in | N/A 11.00 mm0.4331 in | N/A 8450 N1900 lbf | N/A 3700 N830 lbf | N/A 44000 rpm | N/A 88000 rpm | N/A STEEL | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MMC202K | N/A 15.00 mm0.5906 in | N/A 35.00 mm1.3780 in | N/A 11.00 mm0.4331 in | N/A 8450 N1900 lbf | N/A 3290 N740 lbf | N/A 52800 rpm | N/A 105600 rpm | N/A Ceramic | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MM9103K | N/A 17.00 mm0.6693 in | N/A 35.00 mm1.3780 in | N/A 10.00 mm0.3937 in | N/A 6660 N1500 lbf | N/A 3300 N735 lbf | N/A 39600 rpm | N/A 79200 rpm | N/A STEEL | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MMC9103K | N/A 17.00 mm0.6693 in | N/A 35.00 mm1.3780 in | N/A 10.00 mm0.3937 in | N/A 6660 N1500 lbf | N/A 2890 N650 lbf | N/A 47500 rpm | N/A 95000 rpm | N/A Ceramic | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MM203K | N/A 17.00 mm0.6693 in | N/A 40.00 mm1.5748 in | N/A 12.00 mm0.4724 in | N/A 10600 N2380 lbf | N/A 4700 N1060 lbf | N/A 38500 rpm | N/A 77000 rpm | N/A STEEL | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MMC203K | N/A 17.00 mm0.6693 in | N/A 40.00 mm1.5748 in | N/A 12.00 mm0.4724 in | N/A 10600 N2380 lbf | N/A 4230 N950 lbf | N/A 46200 rpm | N/A 92400 rpm | N/A Ceramic | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MM9104K | N/A 20.00 mm0.7874 in | N/A 42.00 mm1.6535 in | N/A 12.00 mm0.4724 in | N/A 9620 N2160 lbf | N/A 4400 N1000 lbf | N/A 34000 rpm | N/A 68000 rpm | N/A STEEL | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MMC9104K | N/A 20.00 mm0.7874 in | N/A 42.00 mm1.6535 in | N/A 12.00 mm0.4724 in | N/A 9620 N2160 lbf | N/A 3980 N890 lbf | N/A 40800 rpm | N/A 81600 rpm | N/A Ceramic | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MM204K | N/A 20.00 mm0.7874 in | N/A 47.00 mm1.8504 in | N/A 14.00 mm0.5512 in | N/A 14200 N3190 lbf | N/A 6500 N1460 lbf | N/A 32800 rpm | N/A 65600 rpm | N/A STEEL | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MMC204K | N/A 20.00 mm0.7874 in | N/A 47.00 mm1.8504 in | N/A 14.00 mm0.5512 in | N/A 14200 N3190 lbf | N/A 5860 N1320 lbf | N/A 39400 rpm | N/A 78800 rpm | N/A Ceramic | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MM9305K | N/A 25.00 mm0.9843 in | N/A 42.00 mm1.6535 in | N/A 9.000 mm0.3543 in | N/A 7790 N1750 lbf | N/A 4000 N900 lbf | N/A | N/A | N/A STEEL | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MM9105K | N/A 25.00 mm0.9843 in | N/A 47.00 mm1.8504 in | N/A 12.00 mm0.4724 in | N/A 11200 N2510 lbf | N/A 5900 N1320 lbf | N/A 28300 rpm | N/A 56600 rpm | N/A STEEL | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MMC9105K | N/A 25.00 mm0.9843 in | N/A 47.00 mm1.8504 in | N/A 12.00 mm0.4724 in | N/A 11200 N2510 lbf | N/A 5210 N1170 lbf | N/A 34000 rpm | N/A 68000 rpm | N/A Ceramic | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MM205K | N/A 25.00 mm0.9843 in | N/A 52.00 mm2.0472 in | N/A 15.00 mm0.5906 in | N/A 15500 N3490 lbf | N/A 7800 N1760 lbf | N/A 27400 rpm | N/A 54800 rpm | N/A STEEL | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MMC205K | N/A 25.00 mm0.9843 in | N/A 52.00 mm2.0472 in | N/A 15.00 mm0.5906 in | N/A 15500 N3490 lbf | N/A 6980 N1570 lbf | N/A 32900 rpm | N/A 65800 rpm | N/A Ceramic | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MM305K | N/A 25.00 mm0.9843 in | N/A 62.00 mm2.4409 in | N/A 17.00 mm0.6693 in | N/A 26200 N5890 lbf | N/A 12100 N2730 lbf | N/A 26500 rpm | N/A 53000 rpm | N/A STEEL | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MMC305K | N/A 25.00 mm0.9843 in | N/A 62.00 mm2.4409 in | N/A 17.00 mm0.6693 in | N/A 26200 N5890 lbf | N/A 10800 N2430 lbf | N/A 31800 rpm | N/A 63600 rpm | N/A Ceramic | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MM9306K | N/A 30.00 mm1.1811 in | N/A 47.00 mm1.8504 in | N/A 9.000 mm0.3543 in | N/A 8050 N1810 lbf | N/A 5020 N1130 lbf | N/A | N/A | N/A STEEL | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |
MM9106K | N/A 30.00 mm1.1811 in | N/A 55.00 mm2.1654 in | N/A 13.00 mm0.5118 in | N/A 14700 N3300 lbf | N/A 8300 N1860 lbf | N/A 23300 rpm | N/A 46600 rpm | N/A STEEL | N/A CR - Phenolic Inner Land Riding Cage |
N/A ![]() |