Part Number |
Pilot-Bore Diameter |
Maximum Bore Size - Standard Keyway |
Max. RPM |
Color |
Continuous Torque |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
QF500 Assembly W/VSP&Blue | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 115 mm4 1/2 in | Max. RPM N/A 3400 rpm | Color N/A Blue | Continuous Torque N/A 16313 N·m144372 in·lb |
CAD
N/A ![]() |
QF500 Assembly W/VSP&White | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 115 mm4 1/2 in | Max. RPM N/A 3400 rpm | Color N/A White | Continuous Torque N/A 16313 N·m144372 in·lb |
CAD
N/A ![]() |
QF500 Assembly W/VSP&Black | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 115 mm4 1/2 in | Max. RPM N/A 3400 rpm | Color N/A Black | Continuous Torque N/A 24794 N·m219429 in·lb |
CAD
N/A ![]() |
QF1000 Assembly W/VSP&Red | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 140 mm5 1/2 in | Max. RPM N/A 3000 rpm | Color N/A Red | Continuous Torque N/A 12001 N·m106208 in·lb |
CAD
N/A ![]() |
QF1000 Assembly W/VSP&Blue | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 140 mm5 1/2 in | Max. RPM N/A 3000 rpm | Color N/A Blue | Continuous Torque N/A 23022 N·m203746 in·lb |
CAD
N/A ![]() |
QF1000 Assembly W/VSP&White | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 140 mm5 1/2 in | Max. RPM N/A 3000 rpm | Color N/A White | Continuous Torque N/A 23022 N·m203746 in·lb |
CAD
N/A ![]() |
QF1000 Assembly W/VSP&Black | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 140 mm5 1/2 in | Max. RPM N/A 3000 rpm | Color N/A Black | Continuous Torque N/A 35081 N·m310466 in·lb |
CAD
N/A ![]() |
QF1890 Assembly W/VSP&Red | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 175 mm6 1/2 in | Max. RPM N/A 2400 rpm | Color N/A Red | Continuous Torque N/A 19869 N·m175840 in·lb |
CAD
N/A ![]() |
QF1890 Assembly W/VSP&Blue | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 175 mm6 1/2 in | Max. RPM N/A 2400 rpm | Color N/A Blue | Continuous Torque N/A 38937 N·m344594 in·lb |
CAD
N/A ![]() |
QF1890 Assembly W/VSP&White | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 175 mm6 1/2 in | Max. RPM N/A 2400 rpm | Color N/A White | Continuous Torque N/A 38937 N·m344594 in·lb |
CAD
N/A ![]() |
QF1890 Assembly W/VSP&Black | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 175 mm6 1/2 in | Max. RPM N/A 2400 rpm | Color N/A Black | Continuous Torque N/A 62597 N·m553982 in·lb |
CAD
N/A ![]() |
QF3150 Assembly W/VSP&Red | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 205 mm8 in | Max. RPM N/A 2000 rpm | Color N/A Red | Continuous Torque N/A 33942 N·m300387 in·lb |
CAD
N/A ![]() |
QF3150 Assembly W/VSP&Blue | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 205 mm8 in | Max. RPM N/A 2000 rpm | Color N/A Blue | Continuous Torque N/A 64004 N·m566434 in·lb |
CAD
N/A ![]() |
QF3150 Assembly W/VSP&White | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 205 mm8 in | Max. RPM N/A 2000 rpm | Color N/A White | Continuous Torque N/A 64004 N·m566434 in·lb |
CAD
N/A ![]() |
QF3150 Assembly W/VSP&Black | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 205 mm8 in | Max. RPM N/A 2000 rpm | Color N/A Black | Continuous Torque N/A 98434 N·m871139 in·lb |
CAD
N/A ![]() |
QF10260 Assembly W/VSP&Red | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 280 mm11 in | Max. RPM N/A 1200 rpm | Color N/A Red | Continuous Torque N/A 67852 N·m600494 in·lb |
CAD
N/A ![]() |
QF10260 Assembly W/VSP&Blue | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 280 mm11 in | Max. RPM N/A 1200 rpm | Color N/A Blue | Continuous Torque N/A 127817 N·m1131179 in·lb |
CAD
N/A ![]() |
QF10260 Assembly W/VSP&White | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 280 mm11 in | Max. RPM N/A 1200 rpm | Color N/A White | Continuous Torque N/A 127817 N·m1131179 in·lb |
CAD
N/A ![]() |
QF10260 Assembly W/VSP&Black | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 280 mm11 in | Max. RPM N/A 1200 rpm | Color N/A Black | Continuous Torque N/A 188794 N·m1670826 in·lb |
CAD
N/A ![]() |
QF15000 Assembly W/VSP&Red | Pilot-Bore Diameter N/A 5 | Maximum Bore Size - Standard Keyway N/A 340.00 mm13.5 in | Max. RPM N/A 1000 rpm | Color N/A Red | Continuous Torque N/A 91696 N·m811602 in·lb |
CAD
N/A ![]() |
QF15000 Assembly W/VSP&Blue | Pilot-Bore Diameter N/A 5 | Maximum Bore Size - Standard Keyway N/A 340.00 mm13.5 in | Max. RPM N/A 1000 rpm | Color N/A Blue | Continuous Torque N/A 175751 N·m1555571 in·lb |
CAD
N/A ![]() |
QF15000 Assembly W/VSP&White | Pilot-Bore Diameter N/A 5 | Maximum Bore Size - Standard Keyway N/A 340.00 mm13.5 in | Max. RPM N/A 1000 rpm | Color N/A White | Continuous Torque N/A 175751 N·m1555571 in·lb |
CAD
N/A ![]() |
QF15000 Assembly W/VSP&Black | Pilot-Bore Diameter N/A 5 | Maximum Bore Size - Standard Keyway N/A 340.00 mm13.5 in | Max. RPM N/A 1000 rpm | Color N/A Black | Continuous Torque N/A 259806 N·m2299540 in·lb |
CAD
N/A ![]() |
QF22480 Assembly W/VSP&Red | Pilot-Bore Diameter N/A 6 | Maximum Bore Size - Standard Keyway N/A 405 mm16 in | Max. RPM N/A 850 rpm | Color N/A Red | Continuous Torque N/A 157030 N·m1389871 in·lb |
CAD
N/A ![]() |
QF22480 Assembly W/VSP&Blue | Pilot-Bore Diameter N/A 6 | Maximum Bore Size - Standard Keyway N/A 405 mm16 in | Max. RPM N/A 850 rpm | Color N/A Blue | Continuous Torque N/A 300974 N·m2663919 in·lb |
CAD
N/A ![]() |