Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 56 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Insert Color

Part Number

Pilot-Bore Diameter

Maximum Bore Size - Standard Keyway

Max. RPM

Color

Continuous Torque

CAD

Sort by
N/A 1 1/2 N/A 105 mm4 1/8 in N/A 3800 rpm N/A Black N/A 13438 N·m118930 in·lb N/A CAD
N/A 1 7/8 N/A 115 mm4 1/2 in N/A 3400 rpm N/A Blue N/A 16313 N·m144372 in·lb N/A CAD
N/A 1 7/8 N/A 115 mm4 1/2 in N/A 3400 rpm N/A White N/A 16313 N·m144372 in·lb N/A CAD
N/A 2 1/2 N/A 175 mm6 1/2 in N/A 2400 rpm N/A Red N/A 19869 N·m175840 in·lb N/A CAD
N/A 1 7/8 N/A 140 mm5 1/2 in N/A 3000 rpm N/A Blue N/A 23022 N·m203746 in·lb N/A CAD
N/A 1 7/8 N/A 140 mm5 1/2 in N/A 3000 rpm N/A White N/A 23022 N·m203746 in·lb N/A CAD
N/A 1 7/8 N/A 115 mm4 1/2 in N/A 3400 rpm N/A Black N/A 24794 N·m219429 in·lb N/A CAD
N/A 2 1/2 N/A 205 mm8 in N/A 2000 rpm N/A Red N/A 33942 N·m300387 in·lb N/A CAD
N/A 1 7/8 N/A 140 mm5 1/2 in N/A 3000 rpm N/A Black N/A 35081 N·m310466 in·lb N/A CAD
N/A 2 1/2 N/A 175 mm6 1/2 in N/A 2400 rpm N/A Blue N/A 38937 N·m344594 in·lb N/A CAD
N/A 2 1/2 N/A 175 mm6 1/2 in N/A 2400 rpm N/A White N/A 38937 N·m344594 in·lb N/A CAD
N/A 2 1/2 N/A 175 mm6 1/2 in N/A 2400 rpm N/A Black N/A 62597 N·m553982 in·lb N/A CAD
N/A 2 1/2 N/A 205 mm8 in N/A 2000 rpm N/A Blue N/A 64004 N·m566434 in·lb N/A CAD
N/A 2 1/2 N/A 205 mm8 in N/A 2000 rpm N/A White N/A 64004 N·m566434 in·lb N/A CAD
N/A 2 1/2 N/A 280 mm11 in N/A 1200 rpm N/A Red N/A 67852 N·m600494 in·lb N/A CAD
N/A 5 N/A 340.00 mm13.5 in N/A 1000 rpm N/A Red N/A 91696 N·m811602 in·lb N/A CAD
N/A 2 1/2 N/A 205 mm8 in N/A 2000 rpm N/A Black N/A 98434 N·m871139 in·lb N/A CAD
N/A 2 1/2 N/A 280 mm11 in N/A 1200 rpm N/A Blue N/A 127817 N·m1131179 in·lb N/A CAD
N/A 2 1/2 N/A 280 mm11 in N/A 1200 rpm N/A White N/A 127817 N·m1131179 in·lb N/A CAD
N/A 6 N/A 405 mm16 in N/A 850 rpm N/A Red N/A 157030 N·m1389871 in·lb N/A CAD
N/A 5 N/A 340.00 mm13.5 in N/A 1000 rpm N/A Blue N/A 175751 N·m1555571 in·lb N/A CAD
N/A 5 N/A 340.00 mm13.5 in N/A 1000 rpm N/A White N/A 175751 N·m1555571 in·lb N/A CAD
N/A 2 1/2 N/A 280 mm11 in N/A 1200 rpm N/A Black N/A 188794 N·m1670826 in·lb N/A CAD
N/A 5 N/A 340.00 mm13.5 in N/A 1000 rpm N/A Black N/A 259806 N·m2299540 in·lb N/A CAD
N/A 6 N/A 405 mm16 in N/A 850 rpm N/A Blue N/A 300974 N·m2663919 in·lb N/A CAD
26 - 50 of 56 | Results Per Page | View | Unit of Measure
1 2 3