Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 56 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Insert Color

Part Number

Pilot-Bore Diameter

Maximum Bore Size - Standard Keyway

Max. RPM

Color

Continuous Torque

CAD

Sort by
N/A 15/16 N/A 75 mm3 in N/A 4800 rpm N/A Black N/A 6061 N·m53642 in·lb N/A CAD
N/A 15/16 N/A 75 mm3 in N/A 4800 rpm N/A Blue N/A 3971 N·m35144 in·lb N/A CAD
N/A 15/16 N/A 75 mm3 in N/A 4800 rpm N/A Red N/A 2003 N·m17723 in·lb N/A CAD
N/A 15/16 N/A 75 mm3 in N/A 4800 rpm N/A White N/A 3971 N·m35144 in·lb N/A CAD
N/A 1 7/8 N/A 140 mm5 1/2 in N/A 3000 rpm N/A Black N/A 35081 N·m310466 in·lb N/A CAD
N/A 1 7/8 N/A 140 mm5 1/2 in N/A 3000 rpm N/A Blue N/A 23022 N·m203746 in·lb N/A CAD
N/A 1 7/8 N/A 140 mm5 1/2 in N/A 3000 rpm N/A Red N/A 12001 N·m106208 in·lb N/A CAD
N/A 1 7/8 N/A 140 mm5 1/2 in N/A 3000 rpm N/A White N/A 23022 N·m203746 in·lb N/A CAD
N/A 2 1/2 N/A 280 mm11 in N/A 1200 rpm N/A Black N/A 188794 N·m1670826 in·lb N/A CAD
N/A 2 1/2 N/A 280 mm11 in N/A 1200 rpm N/A Blue N/A 127817 N·m1131179 in·lb N/A CAD
N/A 2 1/2 N/A 280 mm11 in N/A 1200 rpm N/A Red N/A 67852 N·m600494 in·lb N/A CAD
N/A 2 1/2 N/A 280 mm11 in N/A 1200 rpm N/A White N/A 127817 N·m1131179 in·lb N/A CAD
N/A 17/32 N/A 40 mm1 5/8 in N/A 9000 rpm N/A Black N/A 452 N·m4001 in·lb N/A CAD
N/A 17/32 N/A 40 mm1 5/8 in N/A 9000 rpm N/A Blue N/A 293 N·m2594 in·lb N/A CAD
N/A 17/32 N/A 40 mm1 5/8 in N/A 9000 rpm N/A Red N/A 150 N·m1324 in·lb N/A CAD
N/A 17/32 N/A 40 mm1 5/8 in N/A 9000 rpm N/A White N/A 293 N·m2594 in·lb N/A CAD
N/A 5 N/A 340.00 mm13.5 in N/A 1000 rpm N/A Black N/A 259806 N·m2299540 in·lb N/A CAD
N/A 5 N/A 340.00 mm13.5 in N/A 1000 rpm N/A Blue N/A 175751 N·m1555571 in·lb N/A CAD
N/A 5 N/A 340.00 mm13.5 in N/A 1000 rpm N/A Red N/A 91696 N·m811602 in·lb N/A CAD
N/A 5 N/A 340.00 mm13.5 in N/A 1000 rpm N/A White N/A 175751 N·m1555571 in·lb N/A CAD
N/A 1 N/A 95 mm3 7/8 in N/A 4200 rpm N/A Black N/A 9973 N·m88257 in·lb N/A CAD
N/A 1 N/A 95 mm3 7/8 in N/A 4200 rpm N/A Blue N/A 6656 N·m58903 in·lb N/A CAD
N/A 1 N/A 95 mm3 7/8 in N/A 4200 rpm N/A Red N/A 3475 N·m30753 in·lb N/A CAD
N/A 1 N/A 95 mm3 7/8 in N/A 4200 rpm N/A White N/A 6656 N·m58903 in·lb N/A CAD
N/A 2 1/2 N/A 175 mm6 1/2 in N/A 2400 rpm N/A Black N/A 62597 N·m553982 in·lb N/A CAD
1 - 25 of 56 | Results Per Page | View | Unit of Measure
1 2 3