Batch CAD Cart (0)
  • Cart is empty
51 - 56 of 56 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Insert Color

Part Number

Pilot-Bore Diameter

Maximum Bore Size - Standard Keyway

Max. RPM

Color

Continuous Torque

CAD

Sort by
N/A 23/32 N/A 60 mm2 3/8 in N/A 6000 rpm N/A Red N/A 998 N·m8833 in·lb N/A CAD
N/A 23/32 N/A 60 mm2 3/8 in N/A 6000 rpm N/A White N/A 1978 N·m17502 in·lb N/A CAD
N/A 1 7/8 N/A 115 mm4 1/2 in N/A 3400 rpm N/A Black N/A 24794 N·m219429 in·lb N/A CAD
N/A 1 7/8 N/A 115 mm4 1/2 in N/A 3400 rpm N/A Blue N/A 16313 N·m144372 in·lb N/A CAD
N/A 1 7/8 N/A 115 mm4 1/2 in N/A 3400 rpm N/A Red N/A 8487 N·m75114 in·lb N/A CAD
N/A 1 7/8 N/A 115 mm4 1/2 in N/A 3400 rpm N/A White N/A 16313 N·m144372 in·lb N/A CAD
51 - 56 of 56 | Results Per Page | View | Unit of Measure
1 2 3