Batch CAD Cart (0)
  • Cart is empty
51 - 56 of 56 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Insert Color

Part Number

Pilot-Bore Diameter

Maximum Bore Size - Standard Keyway

Max. RPM

Color

Continuous Torque

CAD

Sort by
N/A 5/8 N/A 50 mm2 1/8 in N/A 7000 rpm N/A White N/A 913 N·m8077 in·lb N/A CAD
N/A 5/8 N/A 50 mm2 1/8 in N/A 7000 rpm N/A Black N/A 1407 N·m12449 in·lb N/A CAD
N/A 17/32 N/A 40 mm1 5/8 in N/A 9000 rpm N/A Red N/A 150 N·m1324 in·lb N/A CAD
N/A 17/32 N/A 40 mm1 5/8 in N/A 9000 rpm N/A Blue N/A 293 N·m2594 in·lb N/A CAD
N/A 17/32 N/A 40 mm1 5/8 in N/A 9000 rpm N/A White N/A 293 N·m2594 in·lb N/A CAD
N/A 17/32 N/A 40 mm1 5/8 in N/A 9000 rpm N/A Black N/A 452 N·m4001 in·lb N/A CAD
51 - 56 of 56 | Results Per Page | View | Unit of Measure
1 2 3