Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 56 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Insert Color

Part Number

Pilot-Bore Diameter

Maximum Bore Size - Standard Keyway

Max. RPM

Color

Continuous Torque

CAD

Sort by
N/A 17/32 N/A 40 mm1 5/8 in N/A 9000 rpm N/A Red N/A 150 N·m1324 in·lb N/A CAD
N/A 17/32 N/A 40 mm1 5/8 in N/A 9000 rpm N/A Blue N/A 293 N·m2594 in·lb N/A CAD
N/A 17/32 N/A 40 mm1 5/8 in N/A 9000 rpm N/A White N/A 293 N·m2594 in·lb N/A CAD
N/A 17/32 N/A 40 mm1 5/8 in N/A 9000 rpm N/A Black N/A 452 N·m4001 in·lb N/A CAD
N/A 5/8 N/A 50 mm2 1/8 in N/A 7000 rpm N/A Red N/A 484 N·m4283 in·lb N/A CAD
N/A 5/8 N/A 50 mm2 1/8 in N/A 7000 rpm N/A Blue N/A 913 N·m8077 in·lb N/A CAD
N/A 5/8 N/A 50 mm2 1/8 in N/A 7000 rpm N/A White N/A 913 N·m8077 in·lb N/A CAD
N/A 23/32 N/A 60 mm2 3/8 in N/A 6000 rpm N/A Red N/A 998 N·m8833 in·lb N/A CAD
N/A 5/8 N/A 50 mm2 1/8 in N/A 7000 rpm N/A Black N/A 1407 N·m12449 in·lb N/A CAD
N/A 23/32 N/A 60 mm2 3/8 in N/A 6000 rpm N/A Blue N/A 1978 N·m17502 in·lb N/A CAD
N/A 23/32 N/A 60 mm2 3/8 in N/A 6000 rpm N/A White N/A 1978 N·m17502 in·lb N/A CAD
N/A 15/16 N/A 75 mm3 in N/A 4800 rpm N/A Red N/A 2003 N·m17723 in·lb N/A CAD
N/A 23/32 N/A 60 mm2 3/8 in N/A 6000 rpm N/A Black N/A 2992 N·m26479 in·lb N/A CAD
N/A 1 N/A 95 mm3 7/8 in N/A 4200 rpm N/A Red N/A 3475 N·m30753 in·lb N/A CAD
N/A 15/16 N/A 75 mm3 in N/A 4800 rpm N/A Blue N/A 3971 N·m35144 in·lb N/A CAD
N/A 15/16 N/A 75 mm3 in N/A 4800 rpm N/A White N/A 3971 N·m35144 in·lb N/A CAD
N/A 1 1/2 N/A 105 mm4 1/8 in N/A 3800 rpm N/A Red N/A 4391 N·m38864 in·lb N/A CAD
N/A 15/16 N/A 75 mm3 in N/A 4800 rpm N/A Black N/A 6061 N·m53642 in·lb N/A CAD
N/A 1 N/A 95 mm3 7/8 in N/A 4200 rpm N/A Blue N/A 6656 N·m58903 in·lb N/A CAD
N/A 1 N/A 95 mm3 7/8 in N/A 4200 rpm N/A White N/A 6656 N·m58903 in·lb N/A CAD
N/A 1 7/8 N/A 115 mm4 1/2 in N/A 3400 rpm N/A Red N/A 8487 N·m75114 in·lb N/A CAD
N/A 1 1/2 N/A 105 mm4 1/8 in N/A 3800 rpm N/A Blue N/A 8718 N·m77158 in·lb N/A CAD
N/A 1 1/2 N/A 105 mm4 1/8 in N/A 3800 rpm N/A White N/A 8718 N·m77158 in·lb N/A CAD
N/A 1 N/A 95 mm3 7/8 in N/A 4200 rpm N/A Black N/A 9973 N·m88257 in·lb N/A CAD
N/A 1 7/8 N/A 140 mm5 1/2 in N/A 3000 rpm N/A Red N/A 12001 N·m106208 in·lb N/A CAD
1 - 25 of 56 | Results Per Page | View | Unit of Measure
1 2 3