Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    QUICK FLEX Elastomeric Inserts
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Elastomeric Inserts > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

QUICK FLEX Elastomeric Inserts

For CAD models and more information, click Directly on the part number below.

  • The QUICK FLEX Type coupling consists of two standard hubs and one insert and one cover.
  • QUICK FLEX flexible urethane coupling inserts are resistant to most chemicals and avaialble in four materials for varying temperature and torque needs.





 MORE IMAGES 

·  QUICK FLEX Insert Drawing


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 26 - 48 of 48 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Description 

Coupling Size

Color

Nominal Torque

Inner Diameter (L)

88345005265 QF250BINSERT 250 Blue 8718 in·lb 4.13 in
104.9
mm
88345005269 QF250INSERT 250 Red 4391 in·lb 4.13 in
104.9
mm
88345005268 QF250HINSERT 250 White 8718 in·lb 4.13 in
104.9
mm
88345005352 QF500TINSERT 500 Black 24794 in·lb 4.51 in
114.6
mm
88345005345 QF500BINSERT 500 Blue 16313 in·lb 4.51 in
114.6
mm
88345005349 QF500INSERT 500 Red 8487 in·lb 4.51 in
114.6
mm
88345005348 QF500HINSERT 500 White 16313 in·lb 4.51 in
114.6
mm
88345005127 QF1000TINSERT 1000 Black 35081 in·lb 6.19 in
157.2
mm
88345005119 QF1000BINSERT 1000 Blue 23022 in·lb 6.19 in
157.2
mm
88345005124 QF1000INSERT 1000 Red 12001 in·lb 6.19 in
157.2
mm
88345005122 QF1000HINSERT 1000 White 23022 in·lb 6.19 in
157.2
mm
88345005260 QF1890TINSERT 1890 Black 62597 in·lb 7.6 in
193
mm
88345005252 QF1890BINSERT 1890 Blue 38937 in·lb 7.6 in
193
mm
88345005257 QF1890INSERT 1890 Red 19869 in·lb 7.6 in
193
mm
88345005255 QF1890HINSERT 1890 White 38937 in·lb 7.6 in
193
mm
88345005342 QF3150TINSERT 3150 Black 98434 in·lb 9.15 in
232.4
mm
88345005335 QF3150BINSERT 3150 Blue 64004 in·lb 9.15 in
232.4
mm
88345005339 QF3150INSERT 3150 Red 33942 in·lb 9.15 in
232.4
mm
88345041091 QF3150HINSERT 3150 White 64004 in·lb 9.15 in
232.4
mm
88345005188 QF10260TINSERT 10260 Black 188794 in·lb 11.25 in
285.8
mm
88345005182 QF10260BINSERT 10260 Blue 127817 in·lb 11.25 in
285.8
mm
88345005186 QF10260INSERT 10260 Red 67852 in·lb 11.25 in
285.8
mm
88345047413 QF10260HINSERT 10260 White 127817 in·lb 11.25 in
285.8
mm
  Results 26 - 48 of 48 1 2 
<