Batch CAD Cart (0)
  • Cart is empty
  • The QUICK FLEX Type coupling consists of two standard hubs and one insert and one cover.
  • QUICK FLEX flexible urethane coupling inserts are resistant to most chemicals and avaialble in four materials for varying temperature and torque needs.
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Coupling Size

Color

Torque  (in·lb)

Part Number

Description 

Coupling Size

Color

Nominal Torque

Inner Diameter (L)

Sort by
N/A QF1000BINSERT N/A 1000 N/A Blue N/A 23022 in·lb N/A 6.19 in157.2 mm
N/A QF1000HINSERT N/A 1000 N/A White N/A 23022 in·lb N/A 6.19 in157.2 mm
N/A QF1000INSERT N/A 1000 N/A Red N/A 12001 in·lb N/A 6.19 in157.2 mm
N/A QF1000TINSERT N/A 1000 N/A Black N/A 35081 in·lb N/A 6.19 in157.2 mm
N/A QF100BINSERT N/A 100 N/A Blue N/A 3971 in·lb N/A 3.05 in77.5 mm
N/A QF100HINSERT N/A 100 N/A White N/A 3971 in·lb N/A 3.05 in77.5 mm
N/A QF100INSERT N/A 100 N/A Red N/A 2003 in·lb N/A 3.05 in77.5 mm
N/A QF100TINSERT N/A 100 N/A Black N/A 6061 in·lb N/A 3.05 in77.5 mm
N/A QF10260BINSERT N/A 10260 N/A Blue N/A 127817 in·lb N/A 11.25 in285.8 mm
N/A QF10260INSERT N/A 10260 N/A Red N/A 67852 in·lb N/A 11.25 in285.8 mm
N/A QF10260TINSERT N/A 10260 N/A Black N/A 188794 in·lb N/A 11.25 in285.8 mm
N/A QF15BINSERT N/A 15 N/A Blue N/A 293 in·lb N/A 1.66 in42.2 mm
N/A QF15HINSERT N/A 15 N/A White N/A 293 in·lb N/A 1.66 in42.2 mm
N/A QF15INSERT N/A 15 N/A Red N/A 150 in·lb N/A 1.66 in42.2 mm
N/A QF15TINSERT N/A 15 N/A Black N/A 452 in·lb N/A 1.66 in42.2 mm
N/A QF175BINSERT N/A 175 N/A Blue N/A 6656 in·lb N/A 3.9 in99.1 mm
N/A QF175HINSERT N/A 175 N/A White N/A 6656 in·lb N/A 3.9 in99.1 mm
N/A QF175INSERT N/A 175 N/A Red N/A 3475 in·lb N/A 3.9 in99.1 mm
N/A QF175TINSERT N/A 175 N/A Black N/A 9973 in·lb N/A 3.9 in99.1 mm
N/A QF1890BINSERT N/A 1890 N/A Blue N/A 38937 in·lb N/A 7.6 in193 mm
N/A QF1890HINSERT N/A 1890 N/A White N/A 38937 in·lb N/A 7.6 in193 mm
N/A QF1890INSERT N/A 1890 N/A Red N/A 19869 in·lb N/A 7.6 in193 mm
N/A QF1890TINSERT N/A 1890 N/A Black N/A 62597 in·lb N/A 7.6 in193 mm
N/A QF250BINSERT N/A 250 N/A Blue N/A 8718 in·lb N/A 4.13 in104.9 mm
N/A QF250HINSERT N/A 250 N/A White N/A 8718 in·lb N/A 4.13 in104.9 mm
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2