Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
1 - 50 of 131 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

CAD

N/A QF100SPHUBX2-7/8U N/A 2-7/8 in N/A 100 N/A 3/4X3/8 in N/A
N/A QF15SPHUBX1 N/A 1 in N/A 15 N/A 1/4x1/8 in N/A
N/A QF15SPHUBX1-1/2 N/A 1-1/2 in N/A 15 N/A 3/8x3/16 in N/A
N/A QF15SPHUBX1-1/4 N/A 1-1/4 in N/A 15 N/A 1/4x1/8 in N/A
N/A QF15SPHUBX1-1/8 N/A 1-1/8 in N/A 15 N/A 1/4x1/8 in N/A
N/A QF15SPHUBX1-3/8 N/A 1-3/8 in N/A 15 N/A 3/8x3/16 in N/A
N/A QF15SPHUBX1-5/8 N/A 1-5/8 in N/A 15 N/A 3/8x3/16 in N/A
N/A QF15SPHUBX3/4 N/A 3/4 in N/A 15 N/A 1/8x1/16 in N/A
N/A QF15SPHUBX7/8 N/A 7/8 in N/A 15 N/A 3/16X3/32 in N/A
N/A QF15SPHUBXPB N/A 17/32 in N/A 15 N/A NKW in N/A
N/A QF15LSPHUBXPB N/A 17/32 in N/A 15 N/A 1/8x1/16 in N/A
N/A QF25SPHUBX2 N/A 2 in N/A 25 N/A 1/2X1/4 in N/A
N/A QF25SPHUBX1-1/2 N/A 1-1/2 in N/A 25 N/A 3/8x3/16 in N/A
N/A QF25SPHUBX1-1/4 N/A 1-1/4 in N/A 25 N/A 1/4x1/8 in N/A
N/A QF25SPHUBX1-3/4 N/A 1-3/4 in N/A 25 N/A 3/8x3/16 in N/A
N/A QF25SPHUBX1-1/8 N/A 1-1/8 in N/A 25 N/A 1/4x1/8 in N/A
N/A QF25SPHUBX1-3/8 N/A 1-3/8 in N/A 25 N/A 3/8x3/16 in N/A
N/A QF25S303SPHUBX1-5/8 N/A 1-5/8 in N/A 25 N/A 3/8x3/16 in N/A
N/A QF25SPHUBX1-5/8 N/A 1-5/8 in N/A 25 N/A 3/8x3/16 in N/A
N/A QF25SPHUBX1-7/8 N/A 1-7/8 in N/A 25 N/A 1/2X1/4 in N/A
N/A QF25SPHUBX1-7/8U N/A 1-7/8 in N/A 25 N/A 1/2X1/4 in N/A
N/A QF25SPHUBX2-1/8 N/A 2-1/8 in N/A 25 N/A 1/2X1/4 in N/A
N/A QF25SPHUBX2-1/8U N/A 2-1/8 in N/A 25 N/A 1/2X1/4 in N/A
N/A QF25SPHUBX3-3/8 N/A 3-3/8 in N/A 25 N/A 7/8X7/16 in N/A
N/A QF25SPHUBX1-1/16 N/A 1-1/16 in N/A 25 N/A 1/4x1/8 in N/A
N/A QF25SPHUBX1-3/16 N/A 1-3/16 in N/A 25 N/A 1/4x1/8 in N/A
N/A QF25SPHUBX1-15/16 N/A 1-15/16 in N/A 25 N/A 1/2X1/4 in N/A
N/A QF25SPHUBX2-15/16 N/A 2-15/16 in N/A 25 N/A 3/4X3/8 in N/A
N/A QF25SPHUBXPB N/A 5/8 in N/A 25 N/A NKW in N/A
N/A QF25S303XSPHUB N/A 5/8 in N/A 25 N/A 3/16X3/32 in N/A
N/A QF25S303XSPHUBX1-1/8 N/A 1 1/8 in N/A 25 N/A 1/4x1/8 in N/A
N/A QF25S303XSPHUBX1-3/4 N/A 1 3/4 in N/A 25 N/A 3/8x3/16 in N/A
N/A QF25S303XSPHUBX1-7/8 N/A 1 7/8 in N/A 25 N/A 1/2X1/4 in N/A
N/A QF25LSPHUBXPB N/A 5/8 in N/A 25 N/A 3/16X3/32 in N/A
N/A QF50SPHUBX1 N/A 1 in N/A 50 N/A 1/4x1/8 in N/A
N/A QF50SPHUBX2 N/A 2 in N/A 50 N/A 1/2X1/4 in N/A
N/A QF50SPHUBX1-1/2 N/A 1-1/2 in N/A 50 N/A 3/8x3/16 in N/A
N/A QF50SPHUBX1-3/4U N/A 2 1/4 in N/A 50 N/A 1/2X1/4 in N/A
N/A QF50SPHUBX2-1/4 N/A 2-1/4 in N/A 50 N/A 1/2X1/4 in N/A
N/A QF50SPHUBX1-1/8 N/A 1-1/8 in N/A 50 N/A 1/4x1/8 in N/A
N/A QF50SPHUBX1-1/8U N/A 1-1/8 in N/A 50 N/A 1/4x1/8 in N/A
N/A QF50SPHUBX1-3/8 N/A 1-3/8 in N/A 50 N/A 3/8x3/16 in N/A
N/A QF50SPHUBX1-3/8U N/A 1-3/8 in N/A 50 N/A 3/8x3/16 in N/A
N/A QF50SPHUBX1-5/8 N/A 1-5/8 in N/A 50 N/A 3/8x3/16 in N/A
N/A QF50SPHUBX1-7/8 N/A 1-7/8 in N/A 50 N/A 1/2X1/4 in N/A
N/A QF50SPHUBX1-7/8U N/A 1-7/8 in N/A 50 N/A 1/2X1/4 in N/A
N/A QF50SPHUBX2-1/8 N/A 2-1/8 in N/A 50 N/A 1/2X1/4 in N/A
N/A QF50SPHUBX2-1/8U N/A 2-1/8 in N/A 50 N/A 1/2X1/4 in N/A
N/A QF50SPHUBX2-3/8 N/A 2-3/8 in N/A 50 N/A 5/8X5/16 in N/A
N/A QF50SPHUBX2-3/8U N/A 2-3/8 in N/A 50 N/A 5/8X5/16 in N/A
1 - 50 of 131 | Results Per Page | View | Unit of Measure
1 2 3