Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
101 - 130 of 130 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Bore Size 

Coupling Size

Keyway Size (W x D)

CAD

QF500SPHUBX4-1/2 N/A 4-1/2 in N/A 500 N/A 1x1/2 in N/A
QF500SPHUBX2-3/4 N/A 2-3/4 in N/A 500 N/A 7/8X7/16 in N/A
QF500SPHUBX3-1/4 N/A 3-1/4 in N/A 500 N/A 3/4X3/8 in N/A
QF500SPHUBX4-1/4 N/A 4-1/4 in N/A 500 N/A 1x1/2 in N/A
QF500SPHUBX4-1/4U N/A 4-1/4 in N/A 500 N/A 1x1/2 in N/A
QF500SPHUBX4-3/4 N/A 4-3/4 in N/A 500 N/A 1-1/4x5/8 in N/A
QF500SPHUBX3-3/8 N/A 3-3/8 in N/A 500 N/A 7/8X7/16 in N/A
QF500SPHUBX3-3/8U N/A 3-3/8 in N/A 500 N/A 7/8X7/16 in N/A
QF500SPHUBX3-7/8 N/A 3-7/8 in N/A 500 N/A 1x1/2 in N/A
QF500SPHUBX3-7/8U N/A 3-7/8 in N/A 500 N/A 1x1/2 in N/A
QF500SPHUBX4-3/8 N/A 4-3/8 in N/A 500 N/A 1x1/2 in N/A
QF500SPHUBX3-7/16 N/A 3-7/16 in N/A 500 N/A 7/8X7/16 in N/A
QF500SPHUBX3-15/16 N/A 3-15/16 in N/A 500 N/A 1x1/2 in N/A
QF500SPHUBX3-15/16U N/A 3-15/16 in N/A 500 N/A 1x1/2 in N/A
QF500SPHUBXPB N/A 1 7/8 in N/A 500 N/A NKW in N/A
QF500LSPHUBXPB N/A 1 7/8 in N/A 500 N/A 1/2X1/4 in N/A
QF1000SPHUBX5-1/2U N/A 5 1/2 in N/A 1000 N/A 1-1/4x5/8 in N/A
QF1000SPHUBXPB N/A 1 7/8 in N/A 1000 N/A NKW in N/A
QF1000LSPHUBXPB N/A 1 7/8 in N/A 1000 N/A 1/2X1/4 in N/A
QF1890SPHUBX7U N/A 7 in N/A 1890 N/A 1-3/4X3/4 in N/A
QF1890SPHUBX6-1/2 N/A 6-1/2 in N/A 1890 N/A 1-1/2X3/4 in N/A
QF1890SPHUBX6-1/2U N/A 6-1/2 in N/A 1890 N/A 1-1/2X3/4 in N/A
QF1890SPHUBX5-3/4 N/A 5-3/4 in N/A 1890 N/A 1-1/2X3/4 in N/A
QF1890SPHUBXPB N/A 2 1/2 in N/A 1890 N/A NKW in N/A
QF3150SPHUBX6 N/A 6 in N/A 3150 N/A 1-1/2X3/4 in N/A
QF3150SPHUBX7 N/A 7 in N/A 3150 N/A 1-3/4X3/4 in N/A
QF3150SPHUBX6-1/2 N/A 6-1/2 in N/A 3150 N/A 1-1/2X3/4 in N/A
QF3150SPHUBX6-1/2U N/A 6-1/2 in N/A 3150 N/A 1-1/2X3/4 in N/A
QF3150SPHUBXPB N/A 2.5 in N/A 3150 N/A NKW in N/A
QF10260SPHUBXPB N/A 2.5 in N/A 10260 N/A NKW in N/A
101 - 130 of 130 | Results Per Page | View | Unit of Measure
1 2 3