QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
76 - 100 of 130 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Bore Size 

Coupling Size

Keyway Size (W x D)

CAD

QF175SPHUBX3-3/8U N/A 3-3/8 in N/A 175 N/A 7/8X7/16 in N/A
QF175SPHUBX3-5/8 N/A 3-5/8 in N/A 175 N/A 7/8X7/16 in N/A
QF175SPHUBX3-5/8U N/A 3-5/8 in N/A 175 N/A 7/8X7/16 in N/A
QF175SPHUBX3-7/8 N/A 3-7/8 in N/A 175 N/A 1x1/2 in N/A
QF175SPHUBX3-7/16 N/A 3-7/16 in N/A 175 N/A 7/8X7/16 in N/A
QF175SPHUBX3-5/8E N/A 3-5/8 in N/A 175 N/A 7/8X7/16 in N/A
QF175SPHUBXPB N/A 1 in N/A 175 N/A NKW in N/A
QF175LSPHUBXPB N/A 1 in N/A 175 N/A 1/4x1/8 in N/A
QF175SPHUB2-3/8 N/A 2 3/8 in N/A 175 N/A 5/8X5/16 in N/A
QF250SPHUBX3.325 N/A 3.325 in N/A 250 N/A 7/8X7/16 in N/A
QF250SPHUBX4 N/A 4 in N/A 250 N/A 1x1/2 in N/A
QF250SPHUBX3-3/4U N/A 3-3/4 in N/A 250 N/A 7/8X7/16 in N/A
QF250SPHUBX4-1/4 N/A 4-1/4 in N/A 250 N/A 1x1/2 in N/A
QF250SPHUBX2-7/8 N/A 2-7/8 in N/A 250 N/A 3/4X3/8 in N/A
QF250SPHUBX3-3/8 N/A 3-3/8 in N/A 250 N/A 7/8X7/16 in N/A
QF250SPHUBX3-3/8U N/A 3-3/8 in N/A 250 N/A 7/8X7/16 in N/A
QF250SPHUBX3-5/8U N/A 3-5/8 in N/A 250 N/A 7/8X7/16 in N/A
QF250SPHUBX3-7/8 N/A 3-7/8 in N/A 250 N/A 1x1/2 in N/A
QF250SPHUBX4-1/8 N/A 4-1/8 in N/A 250 N/A 1x1/2 in N/A
QF250SPHUBX4-1/8U N/A 4-1/8 in N/A 250 N/A 1x1/2 in N/A
QF250SPHUBXPB N/A 1 1/2 in N/A 250 N/A NKW in N/A
QF250LSPHUBXPB N/A 1 1/2 in N/A 250 N/A 3/8x3/16 in N/A
QF500SPHUBX3 N/A 3 in N/A 500 N/A 3/4X3/8 in N/A
QF500SPHUBX3U N/A 3 in N/A 500 N/A 3/4X3/8 in N/A
QF500SPHUBX4.5 N/A 4.5 in N/A 500 N/A 1x1/2 in N/A
76 - 100 of 130 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »