Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
1 - 25 of 131 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

CAD

Sort by
N/A QF25SPHUBX2 N/A 2 in N/A 25 N/A 1/2x1/4 in N/A
N/A QF25SPHUBX1-7/8 N/A 1-7/8 in N/A 25 N/A 1/2x1/4 in N/A
N/A QF25SPHUBX1-7/8U N/A 1-7/8 in N/A 25 N/A 1/2x1/4 in N/A
N/A QF25SPHUBX2-1/8 N/A 2-1/8 in N/A 25 N/A 1/2x1/4 in N/A
N/A QF25SPHUBX2-1/8U N/A 2-1/8 in N/A 25 N/A 1/2x1/4 in N/A
N/A QF25SPHUBX1-15/16 N/A 1-15/16 in N/A 25 N/A 1/2x1/4 in N/A
N/A QF25S303XSPHUBX1-7/8 N/A 1 7/8 in N/A 25 N/A 1/2x1/4 in N/A
N/A QF50SPHUBX2 N/A 2 in N/A 50 N/A 1/2x1/4 in N/A
N/A QF50SPHUBX1-3/4U N/A 2 1/4 in N/A 50 N/A 1/2x1/4 in N/A
N/A QF50SPHUBX2-1/4 N/A 2-1/4 in N/A 50 N/A 1/2x1/4 in N/A
N/A QF50SPHUBX1-7/8 N/A 1-7/8 in N/A 50 N/A 1/2x1/4 in N/A
N/A QF50SPHUBX1-7/8U N/A 1-7/8 in N/A 50 N/A 1/2x1/4 in N/A
N/A QF50SPHUBX2-1/8 N/A 2-1/8 in N/A 50 N/A 1/2x1/4 in N/A
N/A QF50SPHUBX2-1/8U N/A 2-1/8 in N/A 50 N/A 1/2x1/4 in N/A
N/A QF100SPHUBX2-1/8U N/A 2-1/8 in N/A 100 N/A 1/2x1/4 in N/A
N/A QF175SPHUBX1-7/8 N/A 1-7/8 in N/A 175 N/A 1/2x1/4 in N/A
N/A QF175SPHUBX2-1/8 N/A 2-1/8 in N/A 175 N/A 1/2x1/4 in N/A
N/A QF500LSPHUB N/A 1 7/8 in N/A 500 N/A 1/2x1/4 in N/A
N/A QF1000LSPHUB N/A 1 7/8 in N/A 1000 N/A 1/2x1/4 in N/A
N/A QF15SPHUBX1 N/A 1 in N/A 15 N/A 1/4x1/8 in N/A
N/A QF15SPHUBX1-1/4 N/A 1-1/4 in N/A 15 N/A 1/4x1/8 in N/A
N/A QF15SPHUBX1-1/8 N/A 1-1/8 in N/A 15 N/A 1/4x1/8 in N/A
N/A QF25SPHUBX1-1/4 N/A 1-1/4 in N/A 25 N/A 1/4x1/8 in N/A
N/A QF25SPHUBX1-1/8 N/A 1-1/8 in N/A 25 N/A 1/4x1/8 in N/A
N/A QF25SPHUBX1-1/16 N/A 1-1/16 in N/A 25 N/A 1/4x1/8 in N/A
1 - 25 of 131 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »