Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
76 - 100 of 131 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

CAD

Sort by
N/A QF500SPHUBX3U N/A 3 in N/A 500 N/A 3/4x3/8 in N/A
N/A QF500SPHUBX3-1/4 N/A 3-1/4 in N/A 500 N/A 3/4x3/8 in N/A
N/A QF15SPHUBX1-1/2 N/A 1-1/2 in N/A 15 N/A 3/8x3/16 in N/A
N/A QF15SPHUBX1-3/8 N/A 1-3/8 in N/A 15 N/A 3/8x3/16 in N/A
N/A QF15SPHUBX1-5/8 N/A 1-5/8 in N/A 15 N/A 3/8x3/16 in N/A
N/A QF25SPHUBX1-1/2 N/A 1-1/2 in N/A 25 N/A 3/8x3/16 in N/A
N/A QF25SPHUBX1-3/4 N/A 1-3/4 in N/A 25 N/A 3/8x3/16 in N/A
N/A QF25SPHUBX1-3/8 N/A 1-3/8 in N/A 25 N/A 3/8x3/16 in N/A
N/A QF25S303SPHUBX1-5/8 N/A 1-5/8 in N/A 25 N/A 3/8x3/16 in N/A
N/A QF25SPHUBX1-5/8 N/A 1-5/8 in N/A 25 N/A 3/8x3/16 in N/A
N/A QF25S303XSPHUBX1-3/4 N/A 1 3/4 in N/A 25 N/A 3/8x3/16 in N/A
N/A QF50SPHUBX1-1/2 N/A 1-1/2 in N/A 50 N/A 3/8x3/16 in N/A
N/A QF50SPHUBX1-3/8 N/A 1-3/8 in N/A 50 N/A 3/8x3/16 in N/A
N/A QF50SPHUBX1-3/8U N/A 1-3/8 in N/A 50 N/A 3/8x3/16 in N/A
N/A QF50SPHUBX1-5/8 N/A 1-5/8 in N/A 50 N/A 3/8x3/16 in N/A
N/A QF250LSPHUB N/A 1 1/2 in N/A 250 N/A 3/8x3/16 in N/A
N/A QF50SPHUBX2-3/8 N/A 2-3/8 in N/A 50 N/A 5/8x5/16 in N/A
N/A QF50SPHUBX2-3/8U N/A 2-3/8 in N/A 50 N/A 5/8x5/16 in N/A
N/A QF100SPHUBX2-1/2U N/A 2 1/2 in N/A 100 N/A 5/8x5/16 in N/A
N/A QF100SPHUBX2-3/8 N/A 2-3/8 in N/A 100 N/A 5/8x5/16 in N/A
N/A QF100SPHUBX2-3/8U N/A 2-3/8 in N/A 100 N/A 5/8x5/16 in N/A
N/A QF100SPHUBX2-5/8 N/A 2-5/8 in N/A 100 N/A 5/8x5/16 in N/A
N/A QF175SPHUBX2-1/2 N/A 2-1/2 in N/A 175 N/A 5/8x5/16 in N/A
N/A QF175SPHUBX2-3/4 N/A 2-3/4 in N/A 175 N/A 5/8x5/16 in N/A
N/A QF175SPHUBX2-3/8 N/A 2-3/8 in N/A 175 N/A 5/8x5/16 in N/A
76 - 100 of 131 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »