Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    QUICK FLEX Flanged Spacer Hubs - Metric Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Flanged Spacer Hubs - Metric Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

QUICK FLEX Flanged Spacer Hubs - Metric Bores

For CAD models and more information, click Directly on the part number below.

QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.




 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 25 of 48 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

CAD

88345042915 QF15SPHUBX24MM 24 mm 15 8X3.3 N/A
88345096087 QF15SPHUBX25MM 25 mm 15 8X3.3 N/A
88345043212 QF15SPHUBX28MM 28 mm 15 8X3.3 N/A
88345043768 QF15SPHUBX29MM 29 mm 15 8X3.3 N/A
88345043770 QF15SPHUBX32MM 32 mm 15 8X3.3 N/A
88345042916 QF15SPHUBX38MM 38 mm 15 8X3.3 N/A
88345043771 QF15SPHUBX42MM 42 mm 15 8X3.3 N/A
88345045605 QF15S303SPHX110 110 mm 15 10X3.3 N/A
88345043831 QF25SPHUBX24MM 24 mm 25 10X3.3 N/A
88345045823 QF25SPHUBX28MM 28 mm 25 10X3.3 N/A
88345043832 QF25SPHUBX32MM 32 mm 25 10X3.3 N/A
88345043834 QF25SPHUBX38MM 38 mm 25 12X3.3 N/A
88345043835 QF25SPHUBX42MM 42 mm 25 12X3.3 N/A
88345043836 QF25SPHUBX48MM 48 mm 25 14X3.8 N/A
88345043837 QF25SPHUBX50MM 50 mm 25 12X3.3 N/A
88345043838 QF25SPHUBX55MM 55 mm 25 14X3.8 N/A
88345043875 QF50SPHUBX25MM 25 mm 50 14X3.8 N/A
88345043876 QF50SPHUBX40MM 40 mm 50 14X3.8 N/A
88345043877 QF50SPHUBX42MM 42 mm 50 14X3.8 N/A
88345043878 QF50SPHUBX48MM 48 mm 50 14X3.8 N/A
88345043879 QF50SPHUBX50MM 50 mm 50 16X4.3 N/A
88345043880 QF50SPHUBX55MM 55 mm 50 16X4.3 N/A
88345043881 QF50SPHUBX55MMU 55 mm 50 16X4.3 N/A
88345043882 QF50SPHUBX60MM 60 mm 50 16X4.3 N/A
88345096055 QF100SPHUBX206 206 mm 100 18X4.4 N/A
  Results 1 - 25 of 48 1 2 
<