QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
Part Number |
Description |
Length |
Material |
Size |
SAP Material ID |
|---|---|---|---|---|---|
| QF25SPBODYX7-3/16 | N/A QF25SPBODYX7-3/16 | N/A 7-3/16 in | N/A Carbon Steel | N/A 25 | N/A 190038813 |
| QF50SPBODYX3 | N/A QF50SPBODYX3 | N/A 3 in | N/A Carbon Steel | N/A 50 | N/A 190041928 |
| 88345045851 | N/A QF50SPBODYX5.467 | N/A 5.467 in | N/A Carbon Steel | N/A 50 | N/A |
| QF50SPBODYX7.00 | N/A QF50SPBODYX7.00 | N/A 7 in | N/A Carbon Steel | N/A 50 | N/A 101698675 |
| QF50SPBODYX3-1/2 | N/A QF50SPBODYX3-1/2 | N/A 3.50 in | N/A Carbon Steel | N/A 50 | N/A 190047361 |
| 88345049731 | N/A QF50SPBODYX5-1/2 | N/A 5.50 in | N/A Carbon Steel | N/A 50 | N/A |
| QF50SPBODYX3-3/4 | N/A QF50SPBODYX3-3/4 | N/A 3-3/4 in | N/A Carbon Steel | N/A 50 | N/A 210515744 |
| 88345046047 | N/A QF50SPBODYX5-1/4 | N/A 5-1/4 in | N/A Carbon Steel | N/A 50 | N/A |
| QF50SPBODYX7-1/4 | N/A QF50SPBODYX7-1/4 | N/A 7-1/4 in | N/A Carbon Steel | N/A 50 | N/A 101698676 |
| QF50SPBODYX4-3/8 | N/A QF50SPBODYX4-3/8 | N/A 4-3/8 in | N/A Carbon Steel | N/A 50 | N/A 190038332 |
| 88345049730 | N/A QF50SPBODYX6-1/8 | N/A 6-1/8 in | N/A Carbon Steel | N/A 50 | N/A |
| QF50SPBODYX6-5/16 | N/A QF50SPBODYX6-5/16 | N/A 6-5/16 in | N/A Carbon Steel | N/A 50 | N/A 190041263 |
| 88345043207 | N/A QF100SPBX3.6875 | N/A 3.6875 in | N/A Carbon Steel | N/A 100 | N/A |
| QF100SPBODYX4.875 | N/A QF100SPBODYX4.875 | N/A 4.875 in | N/A Carbon Steel | N/A 100 | N/A 190043072 |
| 88345043403 | N/A QF100SPBODYX5 | N/A 5.000 in | N/A Carbon Steel | N/A 100 | N/A |
| QF100SPBODYX6 | N/A QF100SPBODYX6 | N/A 6 in | N/A Carbon Steel | N/A 100 | N/A 210515714 |
| 88345041631 | N/A QF100SPBODYX7.00 | N/A 7 in | N/A Carbon Steel | N/A 100 | N/A |
| 88345042852 | N/A QF100SPBODYX10 | N/A 10 in | N/A Carbon Steel | N/A 100 | N/A |
| QF100SPBODYX4-1/2 | N/A QF100SPBODYX4-1/2 | N/A 4-1/2 in | N/A Carbon Steel | N/A 100 | N/A 290042797 |
| QF100SPBODYX7-1/2 | N/A QF100SPBODYX7-1/2 | N/A 7-1/2 in | N/A Carbon Steel | N/A 100 | N/A 210515715 |
| QF100SPBODYX9-1/2 | N/A QF100SPBODYX9-1/2 | N/A 9-1/2 in | N/A Carbon Steel | N/A 100 | N/A 290035748 |
| QF100SPBODYX5-1/4 | N/A QF100SPBODYX5-1/4 | N/A 5-1/4 in | N/A Carbon Steel | N/A 100 | N/A 210515712 |
| QF100SPBODYX5-3/4 | N/A QF100SPBODYX5-3/4 | N/A 5-3/4 in | N/A Carbon Steel | N/A 100 | N/A 290054290 |
| QF100SPBODYX6-1/4 | N/A QF100SPBODYX6-1/4 | N/A 6-1/4 in | N/A Carbon Steel | N/A 100 | N/A 190040433 |
| QF100SPBODYX7-1/4 | N/A QF100SPBODYX7-1/4 | N/A 7-1/4 in | N/A Carbon Steel | N/A 100 | N/A 101698639 |