All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Single Ended Spacer Body - Metric (mm) > View Items  

QUICK FLEX Single Ended Spacer Body - Metric (mm)

Check up to five results to perform an action.

QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Compare Items
   
  Results 26 - 36 of 36 1 2 

Part Number

Description 

Dimension S

Outside Diameter

Size

88345046029 QF100SPBODYX120MM 120 mm 108 mm 100
88345096385 QF100SPBODYX140MM 140 mm 108 mm 100
88345096386 QF100SPBODYX180MM 180 mm 108 mm 100
88345043910 QF175SPBODYX140MM 140 mm 139.7 mm 175
88345043911 QF175SPBODYX178MM 178 mm 139.7 mm 175
88345095276 QF175SPBODYX250MM 250 mm 139.7 mm 175
88345049742 QF175SPBODYX286MM 286 mm 139.7 mm 175
88345046341 QF250SPBODYX294MM 294 mm 147.1 mm 250
88345045877 QF1000SPBODYX120MM 120 mm 198.4 mm 1000
88345095937 QF1000SPBX140MM 140 mm 198.4 mm 1000
88345049248 QF1890SPBODYX416MM 416 mm 241.3 mm 1890
  Results 26 - 36 of 36 1 2