Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
26 - 36 of 36 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Size

Part Number

Description 

Dimension S

Outside Diameter

Size

Sort by
N/A QF100SPBODYX120MM N/A 120 mm N/A 108 mm N/A 100
N/A QF100SPBODYX140MM N/A 140 mm N/A 108 mm N/A 100
N/A QF100SPBODYX180MM N/A 180 mm N/A 108 mm N/A 100
N/A QF175SPBODYX140MM N/A 140 mm N/A 139.7 mm N/A 175
N/A QF175SPBODYX178MM N/A 178 mm N/A 139.7 mm N/A 175
N/A QF175SPBODYX250MM N/A 250 mm N/A 139.7 mm N/A 175
N/A QF175SPBODYX286MM N/A 286 mm N/A 139.7 mm N/A 175
N/A QF250SPBODYX294MM N/A 294 mm N/A 147.1 mm N/A 250
N/A QF1000SPBODYX120MM N/A 120 mm N/A 198.4 mm N/A 1000
N/A QF1000SPBX140MM N/A 140 mm N/A 198.4 mm N/A 1000
N/A QF1890SPBODYX416MM N/A 416 mm N/A 241.3 mm N/A 1890
26 - 36 of 36 | Results Per Page | View | Unit of Measure
1 2