QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
1 2
Part Number |
Description |
Dimension S |
Outside Diameter |
Size |
|---|---|---|---|---|
| 88345043361 | N/A QF15SPBODYX95MM | N/A 95 mm | N/A 58.7 mm | N/A 15 |
| 88345041634 | N/A QF15SPBODYX100MM | N/A 100 mm | N/A 58.7 mm | N/A 15 |
| 88345041635 | N/A QF15SPBODYX140MM | N/A 140 mm | N/A 58.7 mm | N/A 15 |
| 88345041636 | N/A QF15SPBODYX155MM | N/A 155 mm | N/A 58.7 mm | N/A 15 |
| 88345041637 | N/A QF15SPBODYX180MM | N/A 180 mm | N/A 58.7 mm | N/A 15 |
| 88345095265 | N/A QF25SPBODYX70MM | N/A 70 mm | N/A 81 mm | N/A 25 |
| 88345045832 | N/A QF25SPBODYX75MM | N/A 75 mm | N/A 81 mm | N/A 25 |
| 88345043304 | N/A QF25SPBODYX82MM | N/A 82 mm | N/A 81 mm | N/A 25 |
| 88345043368 | N/A QF25SPBODYX95MM | N/A 95 mm | N/A 81 mm | N/A 25 |
| 88345095887 | N/A QF25SPBODYX100MM | N/A 100 mm | N/A 81 mm | N/A 25 |
| 88345049249 | N/A QF25SPBODYX105MM | N/A 105 mm | N/A 81 mm | N/A 25 |
| 88345096064 | N/A QF25SPBODYX119MM | N/A 119 mm | N/A 81 mm | N/A 25 |
| 88345041652 | N/A QF25SPBODYX140MM | N/A 140 mm | N/A 81 mm | N/A 25 |
| 88345041653 | N/A QF25SPBODYX155MM | N/A 155 mm | N/A 81 mm | N/A 25 |
| 88345041654 | N/A QF25SPBODYX180MM | N/A 180 mm | N/A 81 mm | N/A 25 |
| 88345045876 | N/A QF25S303SPBODYX200MM | N/A 200 mm | N/A 81 mm | N/A 25 |
| 88345095274 | N/A QF25SPBODYX200MM | N/A 200 mm | N/A 81 mm | N/A 25 |
| 88345049902 | N/A QF50SPBODYX75MM | N/A 75 mm | N/A 89.4 mm | N/A 50 |
| 88345049986 | N/A QF50SPBODYX80MM | N/A 80 mm | N/A 89.4 mm | N/A 50 |
| 88345043615 | N/A QF50SPBODYX133MM | N/A 133 mm | N/A 89.4 mm | N/A 50 |
| 88345041664 | N/A QF50SPBODYX140MM | N/A 140 mm | N/A 89.4 mm | N/A 50 |
| 88345050117 | N/A QF50SPBODYX142MM | N/A 142 mm | N/A 89.4 mm | N/A 50 |
| 88345041665 | N/A QF50SPBODYX155MM | N/A 155 mm | N/A 89.4 mm | N/A 50 |
| 88345041666 | N/A QF50SPBODYX180MM | N/A 180 mm | N/A 89.4 mm | N/A 50 |
| 88345043917 | N/A QF50S303SPBODYX312MM | N/A 312 mm | N/A 89.4 mm | N/A 50 |
1 2