3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
1 2
Part Number |
Description |
Dimension S |
Outside Diameter |
Size |
---|---|---|---|---|
![]() | ||||
88345041634 | N/A QF15SPBODYX100MM | N/A 100 mm | N/A 58.7 mm | N/A 15 |
88345041635 | N/A QF15SPBODYX140MM | N/A 140 mm | N/A 58.7 mm | N/A 15 |
88345041636 | N/A QF15SPBODYX155MM | N/A 155 mm | N/A 58.7 mm | N/A 15 |
88345041637 | N/A QF15SPBODYX180MM | N/A 180 mm | N/A 58.7 mm | N/A 15 |
88345041652 | N/A QF25SPBODYX140MM | N/A 140 mm | N/A 81 mm | N/A 25 |
88345041653 | N/A QF25SPBODYX155MM | N/A 155 mm | N/A 81 mm | N/A 25 |
88345041654 | N/A QF25SPBODYX180MM | N/A 180 mm | N/A 81 mm | N/A 25 |
88345041664 | N/A QF50SPBODYX140MM | N/A 140 mm | N/A 89.4 mm | N/A 50 |
88345041665 | N/A QF50SPBODYX155MM | N/A 155 mm | N/A 89.4 mm | N/A 50 |
88345041666 | N/A QF50SPBODYX180MM | N/A 180 mm | N/A 89.4 mm | N/A 50 |
88345043304 | N/A QF25SPBODYX82MM | N/A 82 mm | N/A 81 mm | N/A 25 |
88345043361 | N/A QF15SPBODYX95MM | N/A 95 mm | N/A 58.7 mm | N/A 15 |
88345043368 | N/A QF25SPBODYX95MM | N/A 95 mm | N/A 81 mm | N/A 25 |
88345043615 | N/A QF50SPBODYX133MM | N/A 133 mm | N/A 89.4 mm | N/A 50 |
88345043910 | N/A QF175SPBODYX140MM | N/A 140 mm | N/A 139.7 mm | N/A 175 |
88345043911 | N/A QF175SPBODYX178MM | N/A 178 mm | N/A 139.7 mm | N/A 175 |
88345043917 | N/A QF50S303SPBODYX312MM | N/A 312 mm | N/A 89.4 mm | N/A 50 |
88345045832 | N/A QF25SPBODYX75MM | N/A 75 mm | N/A 81 mm | N/A 25 |
88345045876 | N/A QF25S303SPBODYX200MM | N/A 200 mm | N/A 81 mm | N/A 25 |
88345045877 | N/A QF1000SPBODYX120MM | N/A 120 mm | N/A 198.4 mm | N/A 1000 |
88345046029 | N/A QF100SPBODYX120MM | N/A 120 mm | N/A 108 mm | N/A 100 |
88345046341 | N/A QF250SPBODYX294MM | N/A 294 mm | N/A 147.1 mm | N/A 250 |
88345049248 | N/A QF1890SPBODYX416MM | N/A 416 mm | N/A 241.3 mm | N/A 1890 |
88345049249 | N/A QF25SPBODYX105MM | N/A 105 mm | N/A 81 mm | N/A 25 |
88345049742 | N/A QF175SPBODYX286MM | N/A 286 mm | N/A 139.7 mm | N/A 175 |
1 2