- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- QUICK FLEX® CouplingsQUICK FLEX® Couplings
- QUICK FLEX Splined HubsQUICK FLEX Splined Hubs
- View Items
QUICK FLEX Splined Hubs
DOWNLOADS
All of our splined-hub couplings come standard with blind set screws. Since the set screws never touch the shaft, there is never any damage to the splined shaft, all the while spreading the pressure over a larger area for a tighter compression.
Item Number |
Color |
CAD |
Coupling Size |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| QF25SPL13T16/32 | N/A Metallic |
N/A
|
N/A 25 | N/A 13 | N/A Pitch 16/32 |
| QF25SPL13T8/16 | N/A Metallic |
N/A
|
N/A 25 | N/A 13 | N/A Pitch 8/16 |
| QF25SPL14T12/24 | N/A Metallic | N/A | N/A 3150 | N/A 14 | N/A Pitch 12/24 |
| QF50SPL13T8/16 | N/A Metallic |
N/A
|
N/A 50 | N/A 13 | N/A Pitch 8/16 |
| QF50SPL14T12/24 | N/A Metallic |
N/A
|
N/A 50 | N/A 14 | N/A Pitch 12/24 |
| QF50SPL13T16/32 | N/A Metallic |
N/A
|
N/A 50 | N/A 13 | N/A Pitch 16/32 |
| QF3150SPL39T816 | N/A Metallic | N/A | N/A 3150 | N/A 39 | N/A Pitch 8/16 |
| QF3150SPL46T816 | N/A Metallic | N/A | N/A 3150 | N/A 46 | N/A Pitch 8/16 |
| QF3150SPL43T816 | N/A Metallic | N/A | N/A 3150 | N/A 43 | N/A Pitch 8/16 |
| QF50SPL15T8/16 | N/A Metallic |
N/A
|
N/A 50 | N/A 15 | N/A Pitch 8/16 |
| QF50SPL17T12/24 | N/A Metallic |
N/A
|
N/A 50 | N/A 17 | N/A Pitch 12/24 |
| QF50SPL20T12/24 | N/A Metallic |
N/A
|
N/A 50 | N/A 20 | N/A Pitch 12/24 |
| QF100SPL13T8/16 | N/A Metallic | N/A | N/A 100 | N/A 13 | N/A Pitch 8/16 |
| QF50SPL27T16/32 | N/A Metallic |
N/A
|
N/A 50 | N/A 27 | N/A Pitch 16/32 |