Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
301 - 325 of 494 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

Sort by
N/A QF15S303X1-1/8U N/A 1-1/8 in N/A 15 N/A 1/4x1/8 in N/A 1.34 in34 mm N/A
N/A QF15S303X15/16 N/A 15/16 in N/A 15 N/A 1/4 x 1/8 in N/A 1.34 in34 mm N/A
N/A QF15S303X1-7/16U N/A 1-7/16 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A
N/A QF15S303X1-9/16 N/A 1-9/16 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A
N/A QF15S303X1E N/A 1 in N/A 15 N/A 5/16 x 5/32 in N/A 1.34 in34 mm N/A
N/A QF15S304X1 N/A 1 in N/A 15 N/A 1/4 x 1/8 in N/A 1.34 in34 mm N/A
N/A QF15X1-1/16 N/A 1-1/16 in N/A 15 N/A 1/4x1/8 in N/A 1.34 in34 mm N/A
N/A QF15X1-1/4SH N/A 1-1/4 in N/A 15 N/A 1/4 x 1/8 in N/A 1.34 in34 mm N/A
N/A QF15X1-3/8EU N/A 1-3/8 in N/A 15 N/A 5/16 x 5/32 in N/A 1.34 in34 mm N/A
N/A QF15X1-5/32 N/A 1-5/32 in N/A 15 N/A 1/4x1/8 in N/A 1.34 in34 mm N/A
N/A QF15X1-5/8E N/A 1-5/8 in N/A 15 N/A 1/2 x 1/4 in N/A 1.34 in34 mm N/A
N/A QF15X1-9/16 N/A 1-9/16 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A
N/A QF15X2 N/A 2 in N/A 15 N/A 1/2x1/4 in N/A 1.34 in34 mm N/A
N/A QF15X3/4NK N/A 3/4 in N/A 15 N/A No Keyway in N/A 1.34 in34 mm N/A
N/A QF175S303X1-5/8 N/A 1-5/8 in N/A 175 N/A 3/8x3/16 in N/A 2.67 in67.8 mm N/A
N/A QF175S303X2-3/4 N/A 2-3/4 in N/A 175 N/A 5/8x5/16 in N/A 2.67 in67.8 mm N/A
N/A QF175S303X2-7/16 N/A 2-7/16 in N/A 175 N/A 5/8x5/16 in N/A 2.67 in67.8 mm N/A
N/A QF175S303X2-7/8 N/A 2-7/8 in N/A 175 N/A 3/4x3/8 in N/A 2.67 in67.8 mm N/A
N/A QF175S303X3 N/A 3 in N/A 175 N/A 3/4x3/8 in N/A 2.67 in67.8 mm N/A
N/A QF175S303X3-1/2 N/A 3-1/2 in N/A 175 N/A 7/8x7/16 in N/A 2.67 in67.8 mm N/A
N/A QF175S303X3-1/4 N/A 3-1/4 in N/A 175 N/A 3/4x3/8 in N/A 2.67 in67.8 mm N/A
N/A QF175S303X3-1/8 N/A 3-1/8 in N/A 175 N/A 3/4x3/8 in N/A 2.67 in67.8 mm N/A
N/A QF175S303X3-15/16 N/A 3-15/16 in N/A 175 N/A 1x1/2 in N/A 2.67 in67.8 mm N/A
N/A QF175S303X3-3/4 N/A 3-3/4 in N/A 175 N/A 7/8x7/16 in N/A 2.67 in67.8 mm N/A
N/A QF175S303X3-3/8 N/A 3-3/8 in N/A 175 N/A 7/8x7/16 in N/A 2.67 in67.8 mm N/A
301 - 325 of 494 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »