Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
476 - 494 of 494 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

Sort by
N/A QF250X4-1/8 N/A 4-1/8 in N/A 250 N/A 1x1/2 in N/A 3.1 in78.7 mm N/A
N/A QF250X4-1/8U N/A 4-1/8 in N/A 250 N/A 1x1/2 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-5/16 N/A 2-5/16 in N/A 250 N/A 5/8x5/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-7/16 N/A 2-7/16 in N/A 250 N/A 5/8x5/16 in N/A 3.1 in78.7 mm N/A
N/A QF250S303X2-15/16 N/A 2-15/16 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-15/16 N/A 2-15/16 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-15/16U N/A 2-15/16 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-1/16 N/A 3-1/16 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-3/16 N/A 3-3/16 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-5/16 N/A 3-5/16 in N/A 250 N/A 7/8x7/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-7/16 N/A 3-7/16 in N/A 250 N/A 7/8x7/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-9/16 N/A 3-9/16 in N/A 250 N/A 7/8x7/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-9/16U N/A 3-9/16 in N/A 250 N/A 7/8x7/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-11/16 N/A 3-11/16 in N/A 250 N/A 7/8x7/16 in N/A 3.1 in78.7 mm N/A
N/A QF250S303X3-15/16 N/A 3-15/16 in N/A 250 N/A 1x1/2 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-15/16 N/A 3-15/16 in N/A 250 N/A 1x1/2 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-15/16U N/A 3-15/16 in N/A 250 N/A 1/x1/2 in N/A 3.1 in78.7 mm N/A
N/A QF250S303XPB N/A Pilot 1 1/2" in N/A 250 N/A No Keyway in N/A 3.1 in78.7 mm N/A
N/A QF5S303X1 N/A 1 in N/A 5 N/A 1/4x1/8 in N/A 1.08 in27.4 mm N/A CAD
476 - 494 of 494 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20