Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
451 - 475 of 494 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

Sort by
N/A QF250X1-1/2 N/A 1-1/2 in N/A 250 N/A 3/8x3/16 in N/A 3.1 in78.7 mm N/A
N/A QF175X1-1/2 N/A 1-1/2 in N/A 175 N/A 3/8x3/16 in N/A 2.67 in67.8 mm N/A
N/A QF100X1-1/2U N/A 1-1/2 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-1/2E N/A 1-1/2 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-1/2 N/A 1-1/2 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X1-1/2 N/A 1-1/2 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF50X1-1/2U N/A 1-1/2 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-1/2SH N/A 1-1/2 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-1/2NK N/A 1-1/2 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-1/2 N/A 1-1/2 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF50S303X1-1/2 N/A 1-1/2 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF25X1-1/2U N/A 1-1/2 in N/A 25 N/A 3/8 x 3/16 in N/A 1.81 in46 mm N/A
N/A QF25X1-1/2E N/A 1-1/2 in N/A 25 N/A 1/2 x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X1-1/2 N/A 1-1/2 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A
N/A QF25S303X1-1/2E N/A 1-1/2 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25S303X1-1/2 N/A 1-1/2 in N/A 25 N/A 3/8 x 3/16 in N/A 1.81 in46 mm N/A
N/A QF15X1-1/2U N/A 1-1/2 in N/A 15 N/A 3/8 x 3/16 in N/A 1.34 in34 mm N/A
N/A QF15X1-1/2 N/A 1-1/2 in N/A 15 N/A 3/8 x 3/16 in N/A 1.34 in34 mm N/A
N/A QF15S303X1-1/2 N/A 1-1/2 in N/A 15 N/A 3/8 x 3/16 in N/A 1.34 in34 mm N/A
N/A QF15X1-1/16 N/A 1-1/16 in N/A 15 N/A 1/4x1/8 in N/A 1.34 in34 mm N/A
N/A QF15S303X1-1/16 N/A 1-1/16 in N/A 15 N/A 1/4x1/8 in N/A 1.34 in34 mm N/A
N/A QF5S303X1-1/16 N/A 1-1/16 in N/A 5 N/A 1/4x1/8 in N/A 1.08 in27.4 mm N/A
N/A QF25X11/16 N/A 11/16 in N/A 25 N/A 3/16x3/32 in N/A 1.81 in46 mm N/A
N/A QF25X1/2 N/A 1/2 in N/A 25 N/A 1/8x1/16 in N/A 1.81 in46 mm N/A
N/A QF15S303X1/2 N/A 1/2 in N/A 15 N/A 1/8x1/16 in N/A 1.34 in34 mm N/A
451 - 475 of 494 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20