COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
226 - 250 of 491 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

Quantity Add To Cart/Request Quote
N/A QF50X1-11/16 N/A 1-11/16 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50S303X1-15/16 N/A 1-15/16 in N/A 50 N/A 1/2X1/4 in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X1-15/16 N/A 1-15/16 in N/A 50 N/A 1/2X1/4 in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X1-15/16U N/A 1-15/16 in N/A 50 N/A 1/2X1/4 in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X2-1/16 N/A 2-1/16 in N/A 50 N/A 1/2X1/4 in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X2-1/16SH N/A 2-1/16 in N/A 50 N/A 1/2X1/4 in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50S303X2-3/16 N/A 2-3/16 in N/A 50 N/A 1/2X1/4 in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X2-3/16 N/A 2-3/16 in N/A 50 N/A 1/2X1/4 in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X2-3/16E N/A 2-3/16 in N/A 50 N/A 5/8X5/16 in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X2-3/16SH N/A 2-3/16 in N/A 50 N/A 1/2X1/4 in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X2-3/16U N/A 2-3/16 in N/A 50 N/A 1/2X1/4 in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X2-5/16 N/A 2-5/16 in N/A 50 N/A 5/8X5/16 in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X3/4 N/A 3/4 in N/A 50 N/A 3/16X3/32 in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X7/8 N/A 7/8 in N/A 50 N/A 3/16X3/32 in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X7/8E N/A 7/8 in N/A 50 N/A 1/4x1/8 in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X7/8U N/A 7/8 in N/A 50 N/A 3/16X3/32 in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X15/16 N/A 15/16 in N/A 50 N/A 1/4x1/8 in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50S303XPB N/A Pilot 23/32 in N/A 50 N/A No Keyway in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50XPB N/A Pilot 23/32 in N/A 50 N/A No Keyway in N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF100S303X1 N/A 1 in N/A 100 N/A 1/4x1/8 in N/A 2.46 in62.5 mm N/A Add To Cart
Request Quote
N/A QF100X1 N/A 1 in N/A 100 N/A 1/4x1/8 in N/A 2.46 in62.5 mm N/A Add To Cart
Request Quote
N/A QF100S303X2 N/A 2 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A Add To Cart
Request Quote
N/A QF100X2 N/A 2 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A Add To Cart
Request Quote
N/A QF100X2E N/A 2 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A Add To Cart
Request Quote
N/A QF100X2U N/A 2 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A Add To Cart
Request Quote
226 - 250 of 491 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »