Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 88345044433 | Description N/A QF50X1-11/16 | Bore Size N/A 1-11/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044419 | Description N/A QF50S303X1-15/16 | Bore Size N/A 1-15/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345005384 | Description N/A QF50X1-15/16 | Bore Size N/A 1-15/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043179 | Description N/A QF50X1-15/16U | Bore Size N/A 1-15/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043184 | Description N/A QF50X2-1/16 | Bore Size N/A 2-1/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044440 | Description N/A QF50X2-1/16SH | Bore Size N/A 2-1/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345095897 | Description N/A QF50S303X2-3/16 | Bore Size N/A 2-3/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345005393 | Description N/A QF50X2-3/16 | Bore Size N/A 2-3/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043188 | Description N/A QF50X2-3/16E | Bore Size N/A 2-3/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044446 | Description N/A QF50X2-3/16SH | Bore Size N/A 2-3/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043715 | Description N/A QF50X2-3/16U | Bore Size N/A 2-3/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044449 | Description N/A QF50X2-5/16 | Bore Size N/A 2-5/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044456 | Description N/A QF50X3/4 | Bore Size N/A 3/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/16X3/32 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345005403 | Description N/A QF50X7/8 | Bore Size N/A 7/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/16X3/32 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044464 | Description N/A QF50X7/8E | Bore Size N/A 7/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043708 | Description N/A QF50X7/8U | Bore Size N/A 7/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/16X3/32 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044437 | Description N/A QF50X15/16 | Bore Size N/A 15/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345032893 | Description N/A QF50S303XPB | Bore Size N/A Pilot 23/32 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A No Keyway in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345005405 | Description N/A QF50XPB | Bore Size N/A Pilot 23/32 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A No Keyway in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043968 | Description N/A QF100S303X1 | Bore Size N/A 1 in | Coupling Size N/A 100 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043987 | Description N/A QF100X1 | Bore Size N/A 1 in | Coupling Size N/A 100 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345042835 | Description N/A QF100S303X2 | Bore Size N/A 2 in | Coupling Size N/A 100 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345005160 | Description N/A QF100X2 | Bore Size N/A 2 in | Coupling Size N/A 100 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043994 | Description N/A QF100X2E | Bore Size N/A 2 in | Coupling Size N/A 100 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043733 | Description N/A QF100X2U | Bore Size N/A 2 in | Coupling Size N/A 100 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |