QUICK FLEX couplings consist of two hubs, one insert, and a cover.
326 - 350 of 491 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

QF100X7/8U N/A 7/8 in N/A 100 N/A 3/16X3/32 in N/A 2.46 in62.5 mm N/A
QF100S303XPB N/A Pilot 15/16 in N/A 100 N/A No Keyway in N/A 2.46 in62.5 mm N/A
QF100XPB N/A Pilot 15/16 in N/A 100 N/A No Keyway in N/A 2.46 in62.5 mm N/A
QF100XPBTD N/A Pilot 15/16 in N/A 100 N/A No Keyway in N/A 2.46 in62.5 mm N/A
QF175X1 N/A 1 in N/A 175 N/A 1/4x1/8 in N/A 2.67 in67.8 mm N/A
QF175S303X2 N/A 2 in N/A 175 N/A 1/2X1/4 in N/A 2.67 in67.8 mm N/A
QF175X2 N/A 2 in N/A 175 N/A 1/2X1/4 in N/A 2.67 in67.8 mm N/A
QF175X2U N/A 2 in N/A 175 N/A 1/2X1/4 in N/A 2.67 in67.8 mm N/A
QF175S303X3 N/A 3 in N/A 175 N/A 3/4X3/8 in N/A 2.67 in67.8 mm N/A
QF175X3 N/A 3 in N/A 175 N/A 3/4X3/8 in N/A 2.67 in67.8 mm N/A
QF175X3E N/A 3 in N/A 175 N/A 7/8X7/16 in N/A 2.67 in67.8 mm N/A
QF175X3U N/A 3 in N/A 175 N/A 3/4X3/8 in N/A 2.67 in67.8 mm N/A
QF175X1-1/2 N/A 1-1/2 in N/A 175 N/A 3/8x3/16 in N/A 2.67 in67.8 mm N/A
QF175X2-1/2 N/A 2-1/2 in N/A 175 N/A 5/8X5/16 in N/A 2.67 in67.8 mm N/A
QF175X2-1/2E N/A 2-1/2 in N/A 175 N/A 3/4X3/8 in N/A 2.67 in67.8 mm N/A
QF175X2-1/2U N/A 2-1/2 in N/A 175 N/A 5/8X5/16 in N/A 2.67 in67.8 mm N/A
QF175S303X3-1/2 N/A 3-1/2 in N/A 175 N/A 7/8X7/16 in N/A 2.67 in67.8 mm N/A
QF175X3-1/2 N/A 3-1/2 in N/A 175 N/A 7/8X7/16 in N/A 2.67 in67.8 mm N/A
QF175X3-1/2U N/A 3-1/2 in N/A 175 N/A 7/8X7/16 in N/A 2.67 in67.8 mm N/A
QF175X1-1/4 N/A 1-1/4 in N/A 175 N/A 1/4x1/8 in N/A 2.67 in67.8 mm N/A
QF175X1-3/4 N/A 1-3/4 in N/A 175 N/A 3/8x3/16 in N/A 2.67 in67.8 mm N/A
QF175X1-3/4U N/A 1-3/4 in N/A 175 N/A 3/8x3/16 in N/A 2.67 in67.8 mm N/A
QF175S303X2-1/4 N/A 2-1/4 in N/A 175 N/A 1/2X1/4 in N/A 2.67 in67.8 mm N/A
QF175X2-1/4 N/A 2-1/4 in N/A 175 N/A 1/2X1/4 in N/A 2.67 in67.8 mm N/A
QF175X2-1/4E N/A 2-1/4 in N/A 175 N/A 5/8X5/16 in N/A 2.67 in67.8 mm N/A
326 - 350 of 491 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »