Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 88345044222 | Description N/A QF250X1-3/8 | Bore Size N/A 1-3/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 5/16X5/32 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044223 | Description N/A QF250X1-7/8 | Bore Size N/A 1-7/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044202 | Description N/A QF250S303X2-1/8 | Bore Size N/A 2-1/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044227 | Description N/A QF250X2-1/8 | Bore Size N/A 2-1/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044228 | Description N/A QF250X2-1/8U | Bore Size N/A 2-1/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044204 | Description N/A QF250S303X2-3/8 | Bore Size N/A 2-3/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044231 | Description N/A QF250X2-3/8 | Bore Size N/A 2-3/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043038 | Description N/A QF250X2-5/8 | Bore Size N/A 2-5/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044233 | Description N/A QF250X2-5/8U | Bore Size N/A 2-5/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044205 | Description N/A QF250S303X2-7/8 | Bore Size N/A 2-7/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043039 | Description N/A QF250X2-7/8 | Bore Size N/A 2-7/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044236 | Description N/A QF250X2-7/8U | Bore Size N/A 2-7/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345050086 | Description N/A QF250S303X3-1/8 | Bore Size N/A 3-1/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044238 | Description N/A QF250X3-1/8 | Bore Size N/A 3-1/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044208 | Description N/A QF250S303X3-3/8 | Bore Size N/A 3-3/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345095886 | Description N/A QF250X3-3/8 | Bore Size N/A 3-3/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044241 | Description N/A QF250X3-3/8E | Bore Size N/A 3-3/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1x1/2 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043047 | Description N/A QF250X3-3/8U | Bore Size N/A 3-3/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044210 | Description N/A QF250S303X3-5/8 | Bore Size N/A 3-5/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043048 | Description N/A QF250X3-5/8 | Bore Size N/A 3-5/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043049 | Description N/A QF250X3-5/8U | Bore Size N/A 3-5/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044243 | Description N/A QF250X3-7/8 | Bore Size N/A 3-7/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1x1/2 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044244 | Description N/A QF250X3-7/8U | Bore Size N/A 3-7/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1x1/2 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043052 | Description N/A QF250X4-1/8 | Bore Size N/A 4-1/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1x1/2 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043053 | Description N/A QF250X4-1/8U | Bore Size N/A 4-1/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1x1/2 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
Add To Cart
Request Quote |