Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 88345096081 | Description N/A QF15X1BO | Bore Size N/A 1 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345042926 | Description N/A QF15X1E | Bore Size N/A 1 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 5/16X5/32 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345042927 | Description N/A QF15X1U | Bore Size N/A 1 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044078 | Description N/A QF15X2 | Bore Size N/A 2 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044070 | Description N/A QF15X1-5/32 | Bore Size N/A 1-5/32 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345005199 | Description N/A QF15S303X1-1/2 | Bore Size N/A 1-1/2 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345005216 | Description N/A QF15X1-1/2 | Bore Size N/A 1-1/2 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043677 | Description N/A QF15X1-1/2U | Bore Size N/A 1-1/2 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345005200 | Description N/A QF15S303X1-1/4 | Bore Size N/A 1-1/4 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345040984 | Description N/A QF15S303X1-1/4E | Bore Size N/A 1-1/4 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044048 | Description N/A QF15S303X1-1/4U | Bore Size N/A 1-1/4 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345049224 | Description N/A QF15S316X1-1/4 | Bore Size N/A 1-1/4 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345005217 | Description N/A QF15X1-1/4 | Bore Size N/A 1-1/4 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345042918 | Description N/A QF15X1-1/4E | Bore Size N/A 1-1/4 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044063 | Description N/A QF15X1-1/4SH | Bore Size N/A 1-1/4 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345042919 | Description N/A QF15X1-1/4U | Bore Size N/A 1-1/4 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345005201 | Description N/A QF15S303X1-1/8 | Bore Size N/A 1-1/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044049 | Description N/A QF15S303X1-1/8U | Bore Size N/A 1-1/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345005218 | Description N/A QF15X1-1/8 | Bore Size N/A 1-1/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345042920 | Description N/A QF15X1-1/8E | Bore Size N/A 1-1/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345042921 | Description N/A QF15X1-1/8U | Bore Size N/A 1-1/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345005202 | Description N/A QF15S303X1-3/8 | Bore Size N/A 1-3/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345005220 | Description N/A QF15X1-3/8 | Bore Size N/A 1-3/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345042923 | Description N/A QF15X1-3/8E | Bore Size N/A 1-3/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044066 | Description N/A QF15X1-3/8EU | Bore Size N/A 1-3/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
Add To Cart
Request Quote |