COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
51 - 75 of 491 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

Quantity Add To Cart/Request Quote
N/A QF15X1-3/8U N/A 1-3/8 in N/A 15 N/A 5/16 x 5/32 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15S303X1-5/8 N/A 1-5/8 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15X1-5/8 N/A 1-5/8 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15X1-5/8EE N/A 1-5/8 in N/A 15 N/A 1/2 x 1/4 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15X1-5/8U N/A 1-5/8 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15S303X1-1/16 N/A 1-1/16 in N/A 15 N/A 1/4x1/8 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15X1-1/16 N/A 1-1/16 in N/A 15 N/A 1/4x1/8 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15S303X1-3/16 N/A 1-3/16 in N/A 15 N/A 1/4x1/8 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15X1-3/16 N/A 1-3/16 in N/A 15 N/A 1/4x1/8 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15X1-3/16U N/A 1-3/16 in N/A 15 N/A 1/4x1/8 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15S303X1-7/16 N/A 1-7/16 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15S303X1-7/16U N/A 1-7/16 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15X1-7/16 N/A 1-7/16 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15X1-7/16U N/A 1-7/16 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15S303X1-9/16 N/A 1-9/16 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15X1-9/16 N/A 1-9/16 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15X1-11/16 N/A 1-11/16 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15S303X1/2 N/A 1/2 in N/A 15 N/A 1/8x1/16 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15S303X3/4 N/A 3/4 in N/A 15 N/A 3/16 x 3/32 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15X3/4 N/A 3/4 in N/A 15 N/A 3/16 x 3/32 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15X3/4NK N/A 3/4 in N/A 15 N/A No Keyway in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15X3/4U N/A 3/4 in N/A 15 N/A 3/16 x 3/32 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15S303X5/8 N/A 5/8 in N/A 15 N/A 3/16 x 3/32 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15X5/8 N/A 5/8 in N/A 15 N/A 3/16X3/32 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
N/A QF15X5/8U N/A 5/8 in N/A 15 N/A 3/16 x 3/32 in N/A 1.34 in34 mm N/A Add To Cart
Request Quote
51 - 75 of 491 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »